eo_logo
 
Product added to cart

12.5/12.7mm Optic Dia., X-Y Translating Optic Mount

5 Axes Optical Mount

5 Axes Optical Mount

5 Axes Optical Mount X-Y Translating Optic Mounts	X-Y-Z Translating Optic Mounts
×
Stock #62-955 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$341.60
Qty 1-4
C$341.60
Qty 5+
C$324.66
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Adjustable - Linear (XY)
Type of Optics:
Circular

Physical & Mechanical Properties

Clear Aperture CA (mm):
10.0
Outer Diameter (mm):
64.0
Thickness (mm):
20.00
Travel (mm):
±1.5 in X and Y
Weight (g):
180
Construction:
Black Anodized Aluminum

Threading & Mounting

Size of Compatible Optics (mm):
12.5 - 12.7
Thickness of Compatible Optics (mm):
15.0 (Max)
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • 2-Axis, 3-Axis, and 5-Axis Adjustable Mounts Available
  • Options for 12.5mm (0.5”), 25mm (1”), and 50mm (2”) Dia. Optics
  • M6 Mounting Threads

Multi-Axis Adjustable Optic Mounts can adjust optic positioning along the X- and Y-axes, as well as through optional Z-axis and Tip/Tilt adjustment. Compact packaging allows for fine alignment adjustments without the additional use of bulkier stages. Multi-Axis Adjustable Optic Mounts are ideal for alignment adjustments in prototyping and precision laboratory benchtop optical systems. These mounts include M6 mounting threads making them compatible with our standard Metric Stainless Steel Mounting Posts. A retainer ring and Delrin ring are used together to secure the optic without damaging its surface.