eo_logo
 
Product added to cart

12.5/12.7mm, Mounting Cell

12.7mm, Mounting Cell, #56-759

×
Stock #56-759 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$37.49
Qty 1-9
C$37.49
Qty 10+
C$33.81
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed
Type of Optics:
Circular

Physical & Mechanical Properties

Construction:
Black Anodized Aluminum
Max. Thickness of Compatible Optics (mm):
3.2
Cell Diameter (mm):
30.0

Threading & Mounting

Size of Compatible Optics (mm):
12.5 - 12.7
Cell Thickness (mm):
5.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Allows Stacking of 3 or 5 Filters
  • Black Anodized Aluminum
  • Posts and Post Holders Required for Mounting

Fixed/Multiple Filter Mounts are ideal for use with neutral density filters in stacking applications. Mounting cell holds filter with diameter "F" in place with a retainer ring. Mounting cell sits securely in filter holder. Fixed/Multiple Filter Mounts can also hold unmounted filters with diameter "A". A filter holder and filter cell are required for a complete stacking system, such as the one illustrated in the product image. These mounts are constructed of black anodized aluminum and are optimal for mounting 3 or 5 circular optics.

Posts and Post Holders are required for mounting to a breadboard.

Technical Information

Filter Holder Dimensions (see diagram below)
Stock No. A B C D No. of Slots No. of Cell Slots
#55-006 30mm 50mm 34mm 5mm 4 3
#55-007 50mm 70mm 44mm 5mm 5 5

Mounting Cell Dimensions (see diagram below)
Stock No. F G H
#56-759 12.7mm 10.2mm 30mm
#55-008 25mm 22.5mm 30mm
#56-760 25.4mm 22.9mm 30mm
#55-009 50mm 47mm 52mm

Accessories

Title CompareStock Number  Price Buy
30mm Dia., Multiple Filter Holder, Quick Start Optical Mounts #17-532 C$211.68   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together