eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7mm NIR II λ/4 Fresnel Rhomb Retarder

×
Stock #36-142 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$407.40
Qty 1-5
C$407.40
Qty 6+
C$378.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fresnel Retarder

Physical & Mechanical Properties

Clear Aperture CA (mm):
9.27 x 9.27
Dimensional Tolerance (mm):
±0.10
Bevel:
Protective bevel as needed
Width (mm):
12.70

Optical Properties

Coating:
NIR II (750-1550nm)
Design Wavelength DWL (nm):
1064
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Retardance:
λ/4
Surface Quality:
20-10
Wavelength Range (nm):
750 - 1550
Entrance and Exit Surface (mm):
12.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Broadband Performance with <2% Retardance Variation
  • 12.7mm and 25.4mm Options Available
  • λ/4 and λ/2 Retardance Options

TECHSPEC® Fresnel Rhomb Retarders are available with design wavelengths of 532nm and 1064nm. By utilizing a specific angle, Fresnel rhomb retarders impart a retardance with each internal reflection of the light, totaling λ/4. Each design is paired with either VIS 0° or NIR II coatings to provide efficient transmission across a broad range of wavelengths. These TECHSPEC Fresnel Rhomb Retarders deliver less than 2% retardance variation across the specified wavelength range and are optimized for use in diode and fiber applications.

Technical Information