eo_logo
 
Product added to cart

12.7mm Sq 50R/50T, VIS-NIR Polka-Dot Beamsplitters

VIS-NIR Polka-Dot Beamsplitters

×
Stock #15-982 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$172.20
Qty 1-10
C$172.20
Qty 11+
C$145.60
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Standard Beamsplitter

Physical & Mechanical Properties

Center to Center Spacing (mm):
0.15
Clear Aperture (%):
90
Construction:
Polka-Dot
Dimensions (mm):
12.7 x 12.7 +0.0/-0.5
Parallelism (arcmin):
<3
Thickness (mm):
1.65 ±0.1

Optical Properties

Angle of Incidence (°):
0 - 45
Coating:
Square Aluminum (AlMgF2) Apertures
Minimum Aperture (mm):
2.00
Reflection/Transmission Ratio (R/T):
50/50
Reflection/Transmission Tolerance (%):
±5 @ 45°
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
80-50
Wavelength Range (nm):
400 - 2000

Environmental & Durability Factors

Operating Temperature (°C):
150 Maximum

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • 50/50 and 30/70 Reflection/Transmission Ratios Available
  • B270 Substrates for High Performance from 400 – 2000nm
  • UV-NIR Versions Available

VIS-NIR Polka-Dot Beamsplitters feature a constant reflection/transmission ratio over the VIS to NIR spectrum.  A vacuum deposited enhanced aluminum coating on SCHOTT B270 substrates, with fixed square apertures guarantees 30/70, 50/50 reflection/transmission ratios from 400 to 2000nm. Incident light is reflected by the coated area and is transmitted through the surrounding uncoated substrate. VIS-NIR Polka-Dot Beamsplitters are not angle sensitive, therefore they are ideal for splitting energy from a radiant light source with a beam diameter of at least 2mm. These beamsplitters are especially useful with broadband, extended sources, such as tungsten, halogen, and xenon lamps, and for use in monochromators, spectrophotometers, and other optical systems.

Note: The surface of these beamsplitters is very sensitive and should never be touched when handling the optic. If cleaning is required to remove dust particles, non-contact cleaning using clean compressed air is recommended.

Technical Information

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
12.5/12.7mm Sq. Kinematic Mount, 2 Screws Adjustable - Tip-Tilt #58-856 C$120.40
Request Quote
  • In Stock
    ×
12.5/12.7mm Sq. Kinematic Mount, 3 Screws Adjustable - Tip-Tilt #58-859 C$134.40
Request Quote
  • In Stock
    ×
25mm sq - Rectangular Bar Clamp Fixed #54-994 C$141.40
Request Quote
  • In Stock
    ×
Filter Kinematic Mount, 2-Screw Adjustable - Tip-Tilt #58-874 C$165.20
Request Quote
  • In Stock
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 C$165.20
Request Quote
  • Contact Us
    ×
Filter Kinematic Mount, 3-Screw Adjustable - Tip-Tilt #58-875 C$179.20
Request Quote
  • In Stock
    ×