eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.7mm Thin Inner Pair Optic Mounts

12.7mm Thin Inner Pair Optic Mounts

×
Stock #11-051 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$97.76
Qty 1-4
C$97.76
Qty 5+
C$93.93
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed
Function:
Optic Mount (Fixed)

Physical & Mechanical Properties

Construction:
Matte Black Anodized Aluminum (6061-T6)
Total Length (mm):
18
Clear Aperture CA (mm):
11.2
Max. Thickness of Compatible Optics (mm):
4.0
Min. Thickness of Compatible Optics (mm):
1.0
Edge Thickness of Compatible Optics (mm):
4.0

Threading & Mounting

Diameter of Compatible Optics (mm):
12.7
Thread Type:
M29 x 0.75

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Facilitate Imaging System Construction
  • Combine Lenses to Create Specific Magnifications for a Wide Wavelength Range
  • Use Multi-Element Tubes and Accessories to Create Complete Imaging Systems
  • Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.

TECHSPEC® Multi-Element Inner Pair Optic Mounts enable the combination of two optics of the same diameter in a single mount with a constant distance between them. Combining different lenses of varying focal lengths allows for the creation of relay lens assemblies. Choose from our Optical Lenses the correct wavelength specification for your application to create your ideal imaging system. The mounts support optical diameters from 12mm to 25mm, and edge thicknesses from 4mm to 16.5mm. With M29 x 0.75 threads on the outer diameter, these mounts can easily be positioned along the optical axis of our TECHSPEC® Multi-Element Outer Tubes. TECHSPEC® Multi-Element Inner Pair Optic Mounts come with two Delrin rings to ensure secure clamping force between the retainer rings and optics without damaging the optics.

Note: Our specially designed ME Spanner Wrench (#13-567) is highly recommended to move Inner Pair Optic Mounts back and forth smoothly utilizing a combined metric and English graduated scale. The hollow design enables transmission of output beam while adjusting lens position. Non-scaled ME Spanner Wrench (#11-046) is also available.

Accessories

Title CompareStock Number  Price Buy
Multi-Element Retaining Ring Set #37-774 C$27.20 Qty 5+ C$23.96   Request Quote
  • In Stock
    ×
Multi-Element Spanner Wrench with Scale #13-567 C$86.73   Request Quote
  • In Stock
    ×
Multi-Element Tube Spanner Wrench #11-046 C$80.12   Request Quote
  • In Stock
    ×

Related Products