eo_logo
 
Product added to cart

12mm, 1.50mm Focal Length, Fast Axis Collimator

Fast Axis Collimators

×
Stock #87-353 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$277.20
Qty 1-10
C$277.20
Qty 11+
C$249.20
Volume Pricing
Request Quote
Get Product Downloads
Power Distribution (%):
within ±0.8: >85

Product Details

Type:
Beam Shaping Lens

Physical & Mechanical Properties

Clear Aperture CA (mm):
11.0 x 1.55
Height (mm):
1.65
Height Tolerance (mm):
±0.05
Length (mm):
12.00
Length Tolerance (mm):
±0.05
Width (mm):
1.82
Width Tolerance (mm):
±0.01

Optical Properties

Effective Focal Length EFL (mm):
1.50
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
0.7
Numerical Aperture NA:
0.50
Coating:
BBAR (790-990nm)
Wavelength Range (nm):
790 - 990
Back Focal Length BFL (mm):
0.45
Coating Specification:
Ravg <1.0% @ 790 - 990nm
Surface Accuracy:
λ/4
Transmission (%):
>99

Regulatory Compliance

RoHS 2015:
Reach 197:
Certificate of Conformance:

Product Family Description

  • Aspheric Cylindrical Lens Designs for Fast Axis Collimation
  • Standard AR Coating for 790 – 990nm
  • Ideal for Laser Diode Collimation
  • Slow Axis Collimators Also Available

Fast Axis Collimators are compact, high performance aspheric cylindrical lenses designed for beam shaping or laser diode collimation applications. The aspheric cylindrical designs and high numerical apertures allow for uniform collimation of the entire output of a laser diode while maintaining high beam quality. Fast Axis Collimators feature greater than 99% transmission across the designated spectral range, and are available in a variety of focal lengths.

Laser Optics

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

Laser Beam Shaping Overview

Learn how to navigate the many available options for shaping the irradiance profile and phase of laser beams to maximize your laser system's performance.

View Now

Non-Circular Optics for System Miniaturization

Trimming the Fat: Truncating Lenses to Shrink Systems

View Now

What are Cylinder Lenses?

Learn what cylindrical lenses are, how they work, and how they are used in different systems in this guide by Edmund Optics.

View Now

Considerations When Using Cylinder Lenses

Learn about specifications that should be considered when using cylinder lenses, including power axis wedge, plano axis wedge, and axial twist at Edmund Optics.

View Now

Cylinder Lenses for Beam Shaping

What is the difference between an achromatic cylinder lens and a standard plano-convex (PCX) cylinder lens?

What is the difference between refractive and diffractive line generators?

Do you have to use cross cylindrical lenses for laser diode collimation?

Cylinder Lens

I’m looking for a way to invert my field of view. I’d like to invert the vertical not the horizontal dimension. Do you have a stock solution or do I have to look into custom?

Is CGH metrology used for measuring any other products besides aspheric lenses?

What are the accuracy limitations of a CGH?

Could you tell me what the inner diameter of a ring mount mean? Does it mean the smallest diameter of the cylindrical components I can mount, or the biggest diameter?

Why Choose an Achromatic Cylinder Lens?

Debating whether or not to use a traditional cylinder lens or an achromatic cylinder lens? Discover the benefits of achromatic cylinder lenses at Edmund Optics.

View Now

Power

Light Sheet Microscopy

Light sheet fluorescence microscopy uses a 2D laser sheet to illuminate a thin slice of the sample and excite fluorescence, reducing phototoxicity and damage.

View Now

Modifying Stock Optics Tip #4: Add A Coating To A Stock Lens

Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.

View Now

How to Determine Magnification of an Optical Lens Setup

When doing basic imaging, how do you determine the magnification an optical lens will provide?

View Now

Understanding Collimation to Determine Optical Lens Focal Length

Collimated light occurs when light rays travel parallel to each other.

View Now

How to Form an Image with an Optical Lens Setup

Although a common misconception, individual optical lenses do not always form an image when the object plane is placed a focal length away from the lens.

View Now

Irregularity

Radius of Curvature

BBAR Coating

Diopter

Anti-Reflection (AR) Coating

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Transmission

How do I clean my optics?

Clear Aperture (CA)

Refraction

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality