eo_logo
 
Product added to cart

12mm 2 MegaPixel Fixed Focal Length Lens

12mm Fixed Focal Length, #14-397

12mm Fixed Focal Length, #14-397

×
Stock #14-397 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$449.40
Qty 1+
C$449.40
Volume Pricing
Request Quote

Specifications

General

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
41.62
Maximum Diameter (mm):
32.5
Weight (g):
85

Optical Properties

Horizontal Field of View, 1/2" Sensor:
29.86°
Horizontal Field of View, 2/3" Sensor:
39.94°
Horizontal Field of View, 1/3" Sensor:
22.62°
Maximum Image Circle (mm):
11.00
Horizontal Field of View @ Max Sensor Format:
39.94°
Focal Length FL (mm):
12.00
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/1.4 - f/16
Distortion (%):
<-1
Horizontal Field of View, 1/4" Sensor:
15.19°
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Filter Thread:
M30.5 x 0.50 (Female)
Mount:
C-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 2 MegaPixel Resolution Design
  • Lockable, Manual Focus and Iris
  • Fixed Focal Lengths from 4 to 50mm
  • C-Mount Lens Mount

2 MegaPixel Fixed Focal Length Lenses are designed for machine vision applications that require higher resolution than the MegaPixel Fixed Focal Length Lenses. These C-Mount lenses feature built-in locking mechanisms for the manual focus and iris, preventing unwanted adjustments. Lenses with a fixed focal length from 4 to 50mm are available with the 6 to 50mm lenses featuring M30.5 x 0.5 filter thread, allowing the use of machine vision filters. 2 MegaPixel Fixed Focal Length Lenses cover ½” and 2/3” sensor sizes, making them compatible with all of our 2MP machine vision cameras. These lenses are used in industrial machine vision, factory automation, and factory inspection applications.

Related Products

Frequently Purchased Together