eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12mm C VIS-NIR Series Fixed Focal Length Lens

12mm C VIS-NIR Series Fixed Focal Length Lens

12mm C VIS-NIR Series Fixed Focal Length Lens

×
Stock #27-554 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$770.00
Qty 1+
C$770.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Fixed Focal Length Lens
Imaging Lens Type:
Compact Lens Coated for Visible to Near Infared

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
27.90
Maximum Diameter (mm):
32.0
Outer Diameter (mm):
32.0
Weight (g):
54
Maximum Rear Protrusion (mm):
0.5

Optical Properties

Horizontal Field of View, 1/2" Sensor:
30.5°
Horizontal Field of View, 2/3" Sensor:
41.4°
Horizontal Field of View, 1/3" Sensor:
23.0°
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.0285
Horizontal Field of View @ Max Sensor Format:
41.2°
Number of Elements (Groups):
7 (7)
Horizontal Field of View, 1/1.8" Sensor:
34.2°
Horizontal Field of View, 1/2.5" Sensor:
27.7°
Focal Length FL (mm):
12.00
Primary Magnification PMAG:
0.108
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/1.8 - f/16
Coating:
425 - 1000nm BBAR
Coating Specification:
425 - 1000nm BBAR
Entrance Pupil Position (mm):
11.01
Horizontal Field of View, 1/4" Sensor:
17.3°
Object Space Principal Plane (mm):
17.20
Image Space Principal Plane (mm):
2.05
Field of View at Max Sensor Format:
Horizontal: 41.4°
Vertical: 31.4°
Diagonal: 50.8°
Maximum Distortion (%):
-2.2
Exit Pupil Position (mm):
-10.84
Lens Wavelength Range:
VIS-NIR

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Filter Thread:
M25.5 x 0.50 (Female)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Up to 2/3", C-Mount Lens
  • Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
  • Compact (C) Broadband Lens for 425-1000nm Wavelength Range
  • 3.5mm to 50mm Focal Length

TECHSPEC® C Series Fixed Focal Length VIS-NIR Lenses are designed for use in machine vision applications that require NIR or VIS-NIR performance, with the working distance and resolution requirements of factory automation and inspection in mind. Featuring large maximum apertures and a Broadband Anti-Reflection (BBAR) coating designed out to 1000nm, these high performance lenses can be used in even the most restrictive lighting conditions. TECHSPEC® C Series Fixed Focal Length VIS-NIR Lenses are manufactured to a high tolerance, resulting in greater levels of imaging performance and low lens-to-lens variation, assuring simple installing into multiple systems. By combining high optical performance, industrial features, and small package size, the C Series Fixed Focal Length VIS-NIR Lenses represent a new standard in factory automation optics.

Also available with a VIS Broadband Anti-Reflection (BBAR) or SWIR Coatings

Note: For IR imaging alone, UV-VIS Cut Filters are available and thread directly onto the front filter threads of the 4.5mm, 16mm, 25mm, 35mm and 50mm FL lenses. 

Technical Information

 
Focal Length A B C D
16mm 33.0mm 40.5mm 33.0mm 1.0mm
25mm 31.0mm 30.5mm 31.0mm 1.3mm
35mm 33.0mm 41.0mm 33.0mm 0mm
50mm 35.8mm 53.7mm 35.8mm 2.85mm