eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12mm Dia. x -12mm FL, VIS-NIR, Inked, Double-Concave Lens

×
Stock #45-928-INK 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$77.70
Qty 1-9
C$77.70
Qty 10+
C$70.00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.00
Effective Focal Length EFL (mm):
-12.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
1.00
Numerical Aperture NA:
0.50
Coating:
VIS-NIR (400-1000nm)
Type:
Double-Concave Lens
Wavelength Range (nm):
400 - 1000
Back Focal Length BFL (mm):
-12.81
Bevel:
Protective bevel as needed
Center Thickness CT (mm):
3.00
Center Thickness Tolerance (mm):
±0.05
Centering (arcmin):
<1
Clear Aperture CA (mm):
11.00
Coating Specification:
Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
Edge Thickness ET (mm):
4.71
Focal Length Tolerance (%):
±1
Radius R1=-R2 (mm):
-19.47
Surface Quality:
40-20

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • AR Coated to Provide <1.25% Reflectance per Surface for 400 - 1000nm
  • <0.25% Reflectance @ 880nm
  • Designed for 0° Angle of Incidence
  • Various Coating Options: Uncoated, VIS-EXTMgF2, VIS 0°, NIR I, and NIR II

TECHSPEC® VIS-NIR Coated Double-Concave (DCV) Lenses are designed to have two inward curved surfaces and a negative focal length similar to Plano-Concave (PCV) lenses. These lenses can be used for balancing aberrations created by other lenses within a system due to their negative spherical aberration. Double-Concave (DCV) lenses are commonly used in a variety of applications including image reduction, beam expansion and telescopes. TECHSPEC® VIS-NIR Coated Double-Concave (DCV) Lenses are optimized for transmission (>99%) in the near-infrared. These lenses are also available Uncoated, VIS-EXTMgF2VIS 0°, NIR I, or with NIR II AR coating options.