eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12mm Dia. x -24mm FL, VIS-NIR Coated, Double-Concave Lens

×
Stock #48-701 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$31.85 C$63.70
Qty 1-9
C$31.85 C$63.70
Qty 10+
C$28.70 C$57.40
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.00 +0.0/-0.025
Effective Focal Length EFL (mm):
-24.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
2.00
Numerical Aperture NA:
0.25
Coating:
VIS-NIR (400-1000nm)
Type:
Double-Concave Lens
Wavelength Range (nm):
400 - 1000
Back Focal Length BFL (mm):
-24.65
Bevel:
Protective bevel as needed
Center Thickness CT (mm):
2.00
Center Thickness Tolerance (mm):
±0.05
Centering (arcmin):
<1
Clear Aperture CA (mm):
11.00
Coating Specification:
Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
Edge Thickness ET (mm):
3.31
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Radius R1=-R2 (mm):
-25.14
Surface Quality:
40-20
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • AR Coated to Provide <1.25% Reflectance per Surface for 400 - 1000nm
  • <0.25% Reflectance @ 880nm
  • Designed for 0° Angle of Incidence
  • Various Coating Options: Uncoated, VIS-EXTMgF2, VIS 0°, NIR I, and NIR II

TECHSPEC® VIS-NIR Coated Double-Concave (DCV) Lenses are designed to have two inward curved surfaces and a negative focal length similar to Plano-Concave (PCV) lenses. These lenses can be used for balancing aberrations created by other lenses within a system due to their negative spherical aberration. Double-Concave (DCV) lenses are commonly used in a variety of applications including image reduction, beam expansion and telescopes. TECHSPEC® VIS-NIR Coated Double-Concave (DCV) Lenses are optimized for transmission (>99%) in the near-infrared. These lenses are also available Uncoated, VIS-EXTMgF2VIS 0°, NIR I, or with NIR II AR coating options.