eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12mm Diameter 45° Rod Mirror Aluminum Coated

45° Rod Mirrors

45° Rod Mirrors

×
Stock #45-945 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$221.20
Qty 1-5
C$221.20
Qty 6+
C$198.80
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Rod Lens
Note:
Coating on Elliptical Surface

Physical & Mechanical Properties

Length (mm):
20.00
Bevel:
Protective bevel as needed
Diameter (mm):
12.00 +0.00/-0.05
Length Tolerance (mm):
±0.1

Optical Properties

Coating:
Protected Aluminum (400-700nm)
Angle Tolerance (arcmin):
±10
Coating Specification:
Ravg >85% @ 400 - 700nm
Coating Type:
Metal
Ray Deviation (°):
90.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Wavelength Range (nm):
400 - 700
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.3 J/cm2 @ 532nm & 1064nm, 10ns

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Details

  • Coated and Uncoated Versions Available
  • Use Coated Versions to Reflect Light at 90°
  • Use Uncoated Versions to Bend Image Paths

TECHSPEC® 45° Rod Mirrors are designed for use in a variety of laser and imaging systems. The mirrors can be used to bend image paths or redirect laser light at 90°. Their small diameters make them ideal for use in fiberscope/borescope applications where size is critical. TECHSPEC 45° Rod Mirrors feature polished elliptical surfaces and ground circumferences and bases. These components are available in a range of micro sizes for integration into a host of OEM applications.  

Technical Information

Frequently Purchased Together