eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12mm Diameter Uncoated, PCX Lens Kit

×
Stock #65-576 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$511.00
Qty 1+
C$511.00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.00 +0.00/-0.10
Coating:
Uncoated
Number of Lenses:
13.00
Type:
Optical Kit
Bevel:
Protective bevel as needed
Wavelength Range (nm):
400 - 2200
Note:
See Technical Information tab for focal lengths of included lenses.
Contents of Kit:
PCX Lens Kit

Regulatory Compliance

Reach 174:
RoHS:
Certificate of Conformance:

Product Family Description

  • Simple Lens Kits Include PCX, DCX, PCV, and DCV Lenses
  • Kits Available for 12mm and 25mm Diameter Lenses
  • Uncoated or BBAR Coating Options
  • Note: Potential change of packaging

TECHSPEC® Plano-Convex (PCX) and Simple Lens Kits are an ideal complement to any engineering or R&D laboratory. Offered with a variety of coating options, each lens kit contains our highest quality optics with various effective focal lengths. Available uncoated or with broadband anti-reflection (BBAR) coating options. Simple lens kits feature a selection of plano-convex (PCX), double-convex (DCX), plano-concave (PCV), and double-concave (DCV) lenses. These kits are available with 12 or 25mm diameters.  

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected].

Technical Information

12mm Diameter PCX Lens Kits
Lens Specifications Coating Options
Effective Focal Length EFL f/# Uncoated (#65-576) MgF2
(#54-672)
VIS 0°
(#48-161)
VIS-NIR
(#48-162)
NIR I
(#65-577)
12.00mm 1.00 #45-083 #45-084 #47-329 #45-480 #48-732
15.00mm 1.25 #45-302 #45-303 #47-330 #45-481 #48-733
18.00mm 1.50 #32-006 #32-007 #47-331 #45-482 #48-734
24.00mm 2.00 #32-011 #31-855 #47-332 #45-483 #48-735
30.00mm 2.50 #45-085 #45-086 #47-333 #45-484 #48-736
36.00mm 3.00 #33-352 #33-353 #33-354 #33-355 #33-356
42.00mm 3.50 #45-123 #45-124 #47-335 #45-485 #48-738
48.00mm 4.00 #32-852 #32-853 #47-336 #45-486 #48-739
54.00mm 4.50 #45-304 #45-305 #47-337 #45-487 #48-740
60.00mm 5.00 #32-854 #32-855 #47-338 #45-488 #48-741
72.00mm 6.00 #45-125 #45-126 #47-339 #45-705 #48-742
84.00mm 7.00 #32-856 #32-857 #47-340 #45-489 #48-743
100.00mm 8.33 #45-274 #45-275 #47-341 #45-490 #48-744
25mm Diameter PCX Lens Kits
Lens Specifications Coating Options
Effective Focal Length EFL f/# Uncoated (#65-578) MgF2
(#48-610)
VIS 0°
(#48-611)
VIS-NIR
(#48-612)
NIR I
(#65-579)
25.00mm 1.00 #45-097 #45-098 #47-342 #45-504 #48-766
30.00mm 1.20 #45-364 #45-363 #47-343 #45-505 #48-767
35.00mm 1.40 #45-145 #45-146 #47-344 #45-506 #48-768
40.00mm 1.60 #45-278 #45-279 #47-345 #45-507 #48-769
50.00mm 2.00 #32-477 #32-478 #47-346 #45-508 #48-770
60.00mm 2.40 #45-127 #45-128 #47-347 #45-509 #48-771
75.00mm 3.00 #32-479 #32-480 #47-348 #45-510 #48-772
100.00mm 4.00 #32-481 #32-482 #47-350 #45-512 #48-774
125.00mm 5.00 #32-861 #32-862 #47-351 #45-513 #48-775
150.00mm 6.00 #32-863 #32-864 #47-352 #45-514 #48-776
175.00mm 7.00 #32-865 #32-866 #47-353 #45-515 #48-777
200.00mm 8.00 #33-358 #33-359 #33-360 #33-361 #33-362
400.00mm 16.00 #33-364 #33-365 #33-366 #33-367 #33-368
500.00mm 20.00 #45-280 #45-281 #47-356 #47-387 #48-780
25mm Diameter Laser Line PCX Lens Kits
Lens Specifications Coating Options
Effective Focal Length EFL f/# 405nm V-Coat
(#66-117)
532nm V-Coat
(#66-118)
633nm V-Coat
(#66-119)
785nm V-Coat
(#66-120)
1064nm V-Coat
(#66-121)
25.00mm 1.00 #65-464 #65-484 #65-504 #65-524 #65-544
50.00mm 2.00 #65-465 #65-485 #65-505 #65-525 #65-545
75.00mm 3.00 #65-466 #65-486 #65-506 #65-526 #65-546
100.00mm 4.00 #65-467 #65-487 #65-507 #65-527 #65-547
125.00mm 5.00 #65-468 #65-488 #65-508 #65-528 #65-548
12mm Diameter Simple Lens Kits
Lens Specifications Coating Options
Effective Focal Length EFL f/# Lens Type Uncoated (#65-580) MgF2
(#55-249)
VIS 0°
(#48-163)
VIS-NIR
(#48-539)
NIR I
(#66-109)
12.00mm 1.00 PCX #45-083 #45-084 #47-329 #45-480 #48-732
24.00mm 2.00 PCX #32-011 #31-855 #47-332 #45-483 #48-735
36.00mm 3.00 PCX #33-352 #33-353 #33-354 #33-355 #33-356
48.00mm 4.00 PCX #32-852 #32-853 #47-336 #45-486 #48-739
60.00mm 5.00 PCX #32-854 #32-855 #47-338 #45-488 #48-741
12.00mm 1.00 DCX #32-014 #32-015 #47-358 #45-872 #49-474
24.00mm 2.00 DCX #33-388 #33-389 #33-390 #33-391 #33-392
36.00mm 3.00 DCX #32-869 #32-870 #47-362 #45-876 #49-478
48.00mm 4.00 DCX #45-159 #45-160 #47-363 #45-877 #49-479
72.00mm 6.00 DCX #32-871 #32-872 #47-364 #45-878 #49-480
-12.00mm -1.00 PCV #45-014 #45-015 #47-905 #45-916 #49-525
-24.00mm -2.00 PCV #45-016 #45-017 #47-906 #45-917 #49-528
-48.00mm -4.00 PCV #45-018 #45-019 #47-907 #45-918 #49-530
-12.00mm -1.00 DCV #32-988 #32-989 #47-915 #45-928 #49-546
25mm Diameter Simple Lens Kits
Lens Specifications Coating Options
Effective Focal Length EFL f/# Lens Type Uncoated
(#66-110)
MgF2
(#52-305)
VIS 0°
(#48-613)
VIS-NIR
(#48-614)
NIR I
(#66-111)
25.00mm 1.00 PCX #45-097 #45-098 #47-342 #45-504 #48-766
50.00mm 2.00 PCX #32-477 #32-478 #47-346 #45-508 #48-770
75.00mm 3.00 PCX #32-479 #32-480 #47-348 #45-510 #48-772
100.00mm 4.00 PCX #32-481 #32-482 #47-350 #45-512 #48-774
125.00mm 5.00 PCX #32-861 #32-862 #47-351 #45-513 #48-775
150.00mm 6.00 PCX #32-863 #32-864 #47-352 #45-514 #48-776
175.00mm 7.00 PCX #32-865 #32-866 #47-353 #45-515 #48-777
200.00mm 8.00 PCX #33-358 #33-359 #33-360 #33-361 #33-362
400.00mm 16.00 PCX #33-364 #33-365 #33-366 #33-367 #33-368
25.00mm 1.00 DCX #32-489 #32-490 #47-365 #45-887 #49-489
50.00mm 2.00 DCX #32-624 #32-625 #47-368 #45-890 #49-492
75.00mm 3.00 DCX #32-626 #32-627 #47-369 #45-891 #49-493
100.00mm 4.00 DCX #32-717 #32-718 #47-370 #45-892 #49-494
125.00mm 5.00 DCX #32-873 #32-874 #47-371 #45-893 #49-495
150.00mm 6.00 DCX #32-875 #32-876 #47-372 #45-894 #49-496
175.00mm 7.00 DCX #32-877 #32-878 #47-373 #45-895 #49-497
200.00mm 8.00 DCX #33-394 #33-395 #33-396 #33-397 #33-398
-25.00mm -1.00 PCV #45-030 #45-031 #47-911 #45-922 #49-534
-50.00mm -2.00 PCV #45-028 #45-029 #47-912 #45-923 #49-536
-100.00mm -4.00 PCV #45-026 #45-027 #47-913 #45-924 #49-537
-25.00mm -1.00 DCV #32-992 #32-993 #47-917 #45-930 #49-550
-50.00mm -2.00 DCV #32-996 #32-997 #47-918 #45-931 #49-551
-100.00mm -4.00 DCV #32-994 #32-995 #47-919 #45-932 #49-552
25mm Diameter UV PCX Lens Kits
Lens Specifications Coating Options
Effective Focal Length EFL f/# Uncoated
(#66-112)
UV-AR
(#66-113)
UV-VIS
(#66-114)
VIS 0°
(#66-115)
VIS-NIR
(#66-116)
38.00mm 1.52 #48-273 #48-283 #48-821 #48-961 #63-806
50.00mm 2.00 #48-274 #48-284 #48-822 #48-962 #63-807
60.00mm 2.40 #48-670 #48-677 #48-823 #48-963 #63-808
75.00mm 3.00 #48-275 #48-285 #48-824 #48-964 #63-809
100.00mm 4.00 #48-276 #48-286 #48-825 #48-965 #63-810
125.00mm 5.00 #48-277 #48-287 #48-826 #48-966 #63-811
150.00mm 6.00 #48-278 #48-288 #48-827 #48-967 #63-812
175.00mm 7.00 #48-279 #48-289 #48-828 #48-968 #63-813
200.00mm 8.00 #48-280 #48-290 #48-829 #48-969 #63-814
250.00mm 10.00 #48-281 #48-291 #48-830 #48-970 #63-815
400.00mm 16.00 #48-282 #48-292 #48-831 #48-971 #63-816