eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12mm f/4, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens

12mm f/4, 150-500mm Primary WD, HPi Series Fixed Focal Length Lens, #36-760

12mm f/4, 150-500mm Primary WD, HPi Series Fixed Focal Length Lens, #36-760
×
Stock #36-760 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,169.00
Qty 1+
C$1,169.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
39.20
Maximum Diameter (mm):
33
Weight (g):
57
Maximum Rear Protrusion (mm):
1.63

Optical Properties

Horizontal Field of View, 1/2" Sensor:
63.1mm - 30.2°
Horizontal Field of View, 2/3" Sensor:
87.7mm - 41.1°
Horizontal Field of View, 1/3" Sensor:
47.0mm - 22.8°
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.0125
Horizontal Field of View @ Max Sensor Format:
87.7mm - 41.1°
Number of Elements (Groups):
10 (6)
Horizontal Field of View, 1/1.8" Sensor:
71.2mm - 33.9°
Horizontal Field of View, 1/2.5" Sensor:
57.0mm - 27.4°
Focal Length FL (mm):
12.00
Primary Magnification PMAG:
0.103
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/4
Coating:
425 - 675nm BBAR
Coating Specification:
425 - 675nm BBAR
Entrance Pupil Position (mm):
17.46
Horizontal Field of View, 1/4" Sensor:
35.2mm - 17.1°
Object Space Principal Plane (mm):
26.28
Image Space Principal Plane (mm):
2.98
Field of View at Max Sensor Format:
Horizontal: 87.7mm - 41.1°
Vertical: 65.1mm - 31.2°
Diagonal: 111mm - 50.7°
Maximum Distortion (%):
-3.15
Exit Pupil Position (mm):
-30.39
Optimized Working Distance (mm):
150 - 500
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"

Threading & Mounting

Filter Thread:
M30.5 x 0.50 (Female)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 2/3", C-Mount Lens
  • Up to 9 MegaPixels, 1.85µm Pixel Size Sensors
  • Instrumentation (HRi) Versions of our HR Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 8.5mm to 12mm Focal Length
  • Ruggedized (HRr) Designs Also Available

TECHSPEC® HRi Series Fixed Focal Length Lenses are a streamlined version of our HR Series Lenses. There are multiple options available for each focal length to accommodate a variety of optimized working distance ranges. Designed for high volume imaging applications, HPi series lenses feature simplified focus mechanics and a fixed aperture. TECHSPEC HRi Series Fixed Focal Length Lenses are available in a variety of f/# options, making them ideal for applications that require reduced size, cost, and lockable focus imaging solutions. Call for OEM Quantity Pricing.

Edmund Optics has created a family of high performance optical designs (the HR Series family) and developed three customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the HR Series Lenses, providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • HR Series: Features locking cam focus and iris adjustment. This is the most adjustable version of these optical designs and is the typical high quality machine vision lens.
  • HRi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • HRr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

Technical Information

#36-760, 12mm f/4, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Distortion Plot
#36-760, 12mm f/4, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Distortion Plot
#36-760, 12mm f/4, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Relative Illumination Plot
#36-760, 12mm f/4, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Relative Illumination Plot
#36-760, 12mm f/4, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#36-760, 12mm f/4, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#36-760, 12mm f/4, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 150mm Working Distance, f4
#36-760, 12mm f/4, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 150mm Working Distance, f4
#36-760, 12mm f/4, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Depth of Field Plot, 150mm Working Distance, f4
#36-760, 12mm f/4, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Depth of Field Plot, 150mm Working Distance, f4
#36-760, 12mm f/4, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f4
#36-760, 12mm f/4, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 500mm Working Distance, f4
#36-760, 12mm f/4, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f4
#36-760, 12mm f/4, 150-500mm Primary WD, HRi Series Fixed Focal Length Lens, Depth of Field Plot, 500mm Working Distance, f4

Related Products

Frequently Purchased Together

Compatible Cameras

Title  Type Compare Stock Number   Price  Buy
Basler ace acA1280-60gm Monochrome GigE Camera Monochrome Camera #89-974 C$561.40
Request Quote
  • In Stock
    ×
Basler ace acA1280-60gc Color GigE Camera Color Camera #89-975 C$604.80
Request Quote
  • In Stock
    ×
LUCID Vision Labs Phoenix™ PHX032S-CC, Sony IMX265, 3.2 MP, Color Camera Color Camera #11-465 C$656.60
Request Quote
  • In Stock
    ×
LUCID Vision Labs Phoenix™ PHX032S-CC-IX, Sony IMX265, 3.2 MP, Color Camera Color Camera #13-678 C$656.60
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX032S-MC, Sony IMX265, 3.2 MP, Monochrome Camera Monochrome Camera #11-464 C$656.60
Request Quote
  • In Stock
    ×
LUCID Vision Labs Phoenix™ PHX032S-MC-IX, Sony IMX265, 3.2 MP, Monochrome Camera Monochrome Camera #13-677 C$656.60
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Triton™ TRI054S-CC, Sony IMX490, 5.4MP, Color Camera Color Camera #17-101 C$663.60
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI032S-CC, Sony IMX265, 3.2MP, Color Camera Color Camera #13-716 C$742.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI032S-MC, Sony IMX265, 3.2MP, Monochrome Camera Monochrome Camera #13-715 C$742.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-319m, 1/1.8" 3.2MP C-Mount, USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #14-875 C$749.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-319c, 1/1.8" 3.2MP C-Mount, USB 3.1 Color Camera (Partial Housing) Color Camera #14-876 C$763.00
Request Quote
  • Contact Us
    ×
Basler ace acA1300-60gm Monochrome GigE Camera Monochrome Camera #88-327 C$763.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-319m, 1/1.8" 3.2MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #14-871 C$763.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-319m, 1/1.8" 3.2MP C-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #14-873 C$763.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-319c, 1/1.8" 3.2MP C-Mount, USB 3.1 Color Camera Color Camera #14-872 C$777.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-319c, 1/1.8" 3.2MP C-Mount, Right Angle USB 3.1 Color Camera Color Camera #14-874 C$777.00
Request Quote
  • In Stock
    ×
BFLY-PGE-31S4M/C-C 1/1.8" Blackfly® PoE GigE Color Camera Color Camera #34-510 C$791.00
Request Quote
  • In Stock
    ×
BFS-PGE-31S4C-C PoE GigE Blackfly® S, Color Camera Color Camera #11-528 C$791.00
Request Quote
  • In Stock
    ×
BFS-U3-31S4C-C USB 3.1 Blackfly® S, Color Camera Color Camera #12-750 C$791.00
Request Quote
  • In Stock
    ×
BFLY-PGE-31S4M/C-C 1/1.8" Blackfly® PoE GigE Monochrome Camera Monochrome Camera #34-511 C$791.00
Request Quote
  • In Stock
    ×
BFS-PGE-31S4M-C PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #11-527 C$791.00
Request Quote
  • Contact Us
    ×
BFS-U3-31S4M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #12-749 C$791.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-507m, 2/3" 5.1MP C-Mount, Right Angle USB 3.1 Monochrome Camera (Recertified 05-P) Monochrome Camera #14-879-RCD-05P Recertified C$793.80
Request Quote
  • In Stock
    ×
Basler ace acA1300-60gc Color GigE Camera Color Camera #88-328 C$805.00
Request Quote
  • In Stock
    ×
M2020, 1/1.8" Monochrome, DALSA Genie Nano GigE PoE Camera Monochrome Camera #34-960 C$805.00
Request Quote
  • In Stock
    ×
IDS U3-3270CP-C-HQ, USB 3.0, 1/1.8" Color Camera Color #16-528 C$819.00
Request Quote
  • Contact Us
    ×
Basler ace acA2040-35gm Monochrome GigE Camera Monochrome Camera #35-915 C$819.00
Request Quote
  • In Stock
    ×
C2020, 1/1.8" Color, DALSA Genie Nano GigE PoE Camera Color Camera #34-961 C$826.00
Request Quote
  • Contact Us
    ×
Basler ace acA2040-35gc Color GigE Camera Color Camera #35-916 C$861.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX050S-CC, Sony IMX264, 5.0 MP, Color Camera Color Camera #11-467 C$861.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Phoenix™ PHX050S-CC-IX, Sony IMX264, 5.0 MP, Color Camera Color Camera #13-686 C$861.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Triton™ TRI028S-CC, Sony IMX429, 2.8MP, Color Camera Color Camera #17-098 C$861.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI051S-CC, Sony IMX547, 5MP, Color Camera Color Camera #18-483 C$861.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Phoenix™ PHX050S-MC, Sony IMX264, 5.0 MP, Monochrome Camera Monochrome Camera #11-466 C$861.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Phoenix™ PHX050S-MC-IX, Sony IMX264, 5.0 MP, Monochrome Camera Monochrome Camera #13-685 C$861.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Triton™ TRI028S-MC, Sony IMX429, 2.8MP, Monochrome Camera Monochrome Camera #17-097 C$861.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI051S-MC, Sony IMX547, 5MP, Monochrome Camera Monochrome Camera #18-484 C$861.00
Request Quote
  • In Stock
    ×
Allied Vision Mako G-131B 1/1.8" Monochrome CMOS Camera Monochrome Camera #33-514 C$882.00
Request Quote
  • In Stock
    ×
Allied Vision Mako G-131C 1/1.8" Color CMOS Camera Color Camera #33-515 C$910.00
Request Quote
  • Contact Us
    ×
BFS-PGE-19S4C-C, PoE GigE Blackfly® S, Color Camera Color Camera #22-077 C$917.00
Request Quote
  • In Stock
    ×
BFS-U3-19S4C-C, USB 3.1 Blackfly® S, Color Camera Color Camera #22-089 C$917.00
Request Quote
  • In Stock
    ×
BFS-PGE-19S4M-C, PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #22-078 C$917.00
Request Quote
  • In Stock
    ×
BFS-U3-19S4M-C, USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #22-090 C$917.00
Request Quote
  • In Stock
    ×
IDS U3-3160CP-C-HQ, USB 3.0, 2/3" Color Camera Color #24-081 C$952.00
Request Quote
  • Contact Us
    ×
IDS U3-3160CP-M-GL, USB 3.0, 2/3" Monochrome Camera Mono #24-082 C$952.00
Request Quote
  • In Stock
    ×
M1930, 2/3" Monochrome, DALSA Genie Nano GigE PoE Camera Monochrome Camera #34-958 C$952.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G1-319m, 1/1.8" 3.2MP C-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-547 C$952.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G1-319c, 1/1.8" 3.2MP C-Mount, GigE PoE Color Camera Color Camera #23-548 C$966.00
Request Quote
  • In Stock
    ×
Allied Vision Mako G-192B 1/1.8" Monochrome CMOS Camera Monochrome Camera #33-516 C$966.00
Request Quote
  • In Stock
    ×
Basler ace acA1920-48gm Monochrome GigE Camera Monochrome Camera #35-913 C$980.00
Request Quote
  • In Stock
    ×
Basler ace acA1920-150um Monochrome USB 3.0 Camera Monochrome Camera #36-739 C$980.00
Request Quote
  • In Stock
    ×
Allied Vision Mako G-192C 1/1.8" Color CMOS Camera Color Camera #33-517 C$994.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-511m, 1/1.8" 5.1MP C-Mount, Right Angle USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-566 C$994.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-511m, 1/1.8" 5.1MP C-Mount, USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-565 C$994.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Triton™ TRI050S-CC, Sony IMX264, 5.0MP, Color Camera Color Camera #12-758 C$1,001.00
Request Quote
  • In Stock
    ×
BFS-PGE-27S5C-C PoE GigE Blackfly® S, Color Camera Color Camera #13-921 C$1,001.00
Request Quote
  • In Stock
    ×
BFS-U3-27S5C-C, USB 3.1 Blackfly® S, Color Camera Color Camera #22-093 C$1,001.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Triton™ TRI050S-MC, Sony IMX264, 5.0MP, Monochrome Camera Monochrome Camera #12-757 C$1,001.00
Request Quote
  • In Stock
    ×
BFS-PGE-27S5M-C PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #13-920 C$1,001.00
Request Quote
  • Contact Us
    ×
BFS-U3-27S5M-C, USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #22-094 C$1,001.00
Request Quote
  • In Stock
    ×
Basler ace acA1920-48gc Color GigE Camera Color Camera #35-914 C$1,008.00
Request Quote
  • In Stock
    ×
Basler ace acA1920-150uc Color USB 3.0 Camera Color Camera #36-740 C$1,008.00
Request Quote
  • In Stock
    ×
Basler ace acA2040-55um Monochrome USB 3.0 Camera Monochrome Camera #35-921 C$1,008.00
Request Quote
  • Contact Us
    ×
C1930, 2/3" Color, DALSA Genie Nano GigE PoE Camera Color Camera #34-959 C$1,015.00
Request Quote
  • In Stock
    ×
BFS-PGE-50S5C-C PoE GigE Blackfly® S, Color Camera (Recertified 05-P) Color Camera #36-561-RCD-05P Recertified C$1,015.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-511c, 1/1.8" 5.1MP C-Mount, Right Angle USB 3.1 Color Camera (Partial Housing) Color Camera #19-578 C$1,022.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-511c, 1/1.8" 5.1MP C-Mount, USB 3.1 Color Camera (Partial Housing) Color Camera #19-577 C$1,022.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-511m, 1/1.8" 5.1MP C-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #19-560 C$1,022.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-511m, 1/1.8" 5.1MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #19-559 C$1,022.00
Request Quote
  • In Stock
    ×
Basler ace acA2040-55uc Color USB 3.0 Camera Color Camera #35-922 C$1,036.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-511c, 1/1.8" 5.1MP C-Mount, Right Angle USB 3.1 Color Camera Color Camera #19-572 C$1,036.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-511c, 1/1.8" 5.1MP C-Mount, USB 3.1 Color Camera Color Camera #19-571 C$1,036.00
Request Quote
  • In Stock
    ×
BFS-PGE-50S4C-C, PoE GigE Blackfly® S, Color Camera Color Camera #22-080 C$1,036.00
Request Quote
  • In Stock
    ×
BFS-U3-50S4C-C, USB 3.1 Blackfly® S, Color Camera Color Camera #22-765 C$1,036.00
Request Quote
  • Contact Us
    ×
BFS-PGE-50S4M-C, PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #22-081 C$1,036.00
Request Quote
  • In Stock
    ×
BFS-U3-50S4M-C, USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #22-766 C$1,036.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G1-507c, 2/3" 5.1MP C-Mount, GigE PoE Color Camera (Recertified 05-P) Color Camera #23-556-RCD-05P Recertified C$1,085.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-291m, 2/3" 2.9MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #23-166 C$1,099.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-291m, 2/3" 2.9MP C-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #23-190 C$1,099.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-291c, 2/3" 2.9MP C-Mount, USB 3.1 Color Camera Color Camera #23-167 C$1,113.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-291c, 2/3" 2.9MP C-Mount, Right Angle USB 3.1 Color Camera Color Camera #23-191 C$1,113.00
Request Quote
  • In Stock
    ×
Basler ace acA1600-60gm Monochrome GigE Camera Monochrome Camera #88-330 C$1,127.00
Request Quote
  • In Stock
    ×
Flea®3 FL3-U3-13E4C-C 1/1.8" Color USB 3.0 Camera Color Camera #87-432 C$1,134.00
Request Quote
  • In Stock
    ×
Flea®3 FL3-U3-13E4M-C 1/1.8" Monochrome USB 3.0 Camera Monochrome Camera #87-431 C$1,134.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX050S1-QC, Sony IMX264MYR, 5.0 MP, Polarized Color Camera Polarized Color Camera #19-624 C$1,148.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Phoenix™ PHX050S1-PC, Sony IMX264MZR, 5.0 MP, Polarized Monochrome Camera Polarized Monochrome Camera #19-623 C$1,148.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-507m, 2/3" 5.1MP C-Mount, USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #14-881 C$1,155.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-507m, 2/3" 5.1MP C-Mount, Right Angle USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #14-883 C$1,155.00
Request Quote
  • Contact Us
    ×
M1930, 2/3" NIR, Teledyne DALSA Genie Nano GigE PoE Camera NIR Camera #14-676 C$1,155.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-507c, 2/3" 5.1MP C-Mount, USB 3.1 Color Camera (Partial Housing) Color Camera #14-882 C$1,169.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-507c, 2/3" 5.1MP C-Mount, Right Angle USB 3.1 Color Camera (Partial Housing) Color Camera #14-884 C$1,169.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-507m, 2/3" 5.1MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #14-877 C$1,169.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-507m, 2/3" 5.1MP C-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #14-879 C$1,169.00
Request Quote
  • Contact Us
    ×
Basler ace acA1600-60gc Color GigE Camera Color Camera #88-331 C$1,183.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-507c, 2/3" 5.1MP C-Mount, USB 3.1 Color Camera Color Camera #14-878 C$1,183.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-507c, 2/3" 5.1MP C-Mount, Right Angle USB 3.1 Color Camera Color Camera #14-880 C$1,183.00
Request Quote
  • Contact Us
    ×
Allied Vision Mako G-319 1/1.8" Monochrome CMOS Camera Monochrome Camera #36-174 C$1,211.00
Request Quote
  • In Stock
    ×
BFS-PGE-50S5C-C PoE GigE Blackfly® S, Color Camera Color Camera #36-561 C$1,232.00
Request Quote
  • Contact Us
    ×
BFS-U3-50S5C-C USB 3.1 Blackfly® S, Color Camera Color Camera #12-752 C$1,232.00
Request Quote
  • In Stock
    ×
BFS-PGE-50S5M-C PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #36-560 C$1,232.00
Request Quote
  • In Stock
    ×
BFS-U3-50S5M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #12-751 C$1,232.00
Request Quote
  • In Stock
    ×
IDS U3-3280CP-C-HQ, USB 3.0, 2/3" Color Camera Color #16-532 C$1,239.00
Request Quote
  • In Stock
    ×
Allied Vision Mako G-319 1/1.8" Color CMOS Camera Color Camera #36-175 C$1,239.00
Request Quote
  • In Stock
    ×
IDS U3-3280CP-M-GL, USB 3.0, 2/3" Monochrome Camera Mono #16-533 C$1,239.00
Request Quote
  • In Stock
    ×
IDS U3-3070CP-C-HQ, USB 3.0, 1/1.8" Color Camera Color #16-512 C$1,246.00
Request Quote
  • Contact Us
    ×
IDS U3-3070CP-M-GL, USB 3.0, 1/1.8" Monochrome Camera Mono #16-513 C$1,246.00
Request Quote
  • In Stock
    ×
BFS-U3-32S4C-C USB 3.1 Blackfly® S, Color Camera Color Camera #36-454 C$1,267.00
Request Quote
  • In Stock
    ×
Basler ace acA2440-35um Monochrome USB 3.0 Camera Monochrome Camera #35-925 C$1,267.00
Request Quote
  • In Stock
    ×
Basler ace acA2440-20gm Monochrome GigE Camera Monochrome Camera #35-917 C$1,267.00
Request Quote
  • In Stock
    ×
BFS-U3-32S4M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #36-453 C$1,267.00
Request Quote
  • In Stock
    ×
Basler ace acA1300-60gm-NIR GigE Camera NIR Camera #88-329 C$1,267.00
Request Quote
  • Contact Us
    ×
BFS-U3-20S4C-C, USB 3.1 Blackfly® S, Color Camera Color Camera #22-091 C$1,274.00
Request Quote
  • In Stock
    ×
BFS-U3-20S4M-C, USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #22-092 C$1,274.00
Request Quote
  • In Stock
    ×
BFLY-PGE-50S5C-C 2/3" Blackfly® PoE GigE Color Camera Color Camera #34-512 C$1,288.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI081S-CC, Sony IMX546, 8.1MP, Color Camera Color Camera #18-481 C$1,288.00
Request Quote
  • In Stock
    ×
BFLY-PGE-50S5M-C 2/3" Blackfly® PoE GigE Monochrome Camera Monochrome Camera #34-513 C$1,288.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI081S-MC, Sony IMX546, 8.1MP, Monochrome Camera Monochrome Camera #18-482 C$1,288.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI050S1-QC, Sony IMX264MYR, 5.0 MP, Polarized Color Camera Polarized Color Camera #19-626 C$1,288.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI050S1-PC, Sony IMX264MZR, 5.0 MP, Polarized Monochrome Camera Polarized Monochrome Camera #19-625 C$1,288.00
Request Quote
  • In Stock
    ×
Basler ace acA2440-35uc Color USB 3.0 Camera Color Camera #35-926 C$1,295.00
Request Quote
  • In Stock
    ×
Basler ace acA2440-20gc Color GigE Camera Color Camera #35-918 C$1,295.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium G1-507m, 2/3" 5.1MP C-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-555 C$1,330.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G1-507c, 2/3" 5.1MP C-Mount, GigE PoE Color Camera Color Camera #23-556 C$1,358.00
Request Quote
  • In Stock
    ×
M2420, 2/3" Monochrome, DALSA Genie Nano GigE PoE Camera Monochrome Camera #34-962 C$1,365.00
Request Quote
  • In Stock
    ×
BFS-U3-28S5C-C USB 3.1 Blackfly® S, Color Camera Color Camera #13-925 C$1,372.00
Request Quote
  • In Stock
    ×
BFS-U3-28S5M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #13-924 C$1,372.00
Request Quote
  • In Stock
    ×
C2420, 2/3" Color, DALSA Genie Nano GigE PoE Camera Color Camera #34-963 C$1,393.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-811m, 2/3" 8.1MP C-Mount, Right Angle USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-586 C$1,400.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-811m, 2/3" 8.1MP C-Mount, USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-585 C$1,400.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-811c, 2/3" 8.1MP C-Mount, Right Angle USB 3.1 Color Camera (Partial Housing) Color Camera #19-590 C$1,414.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-811c, 2/3" 8.1MP C-Mount, USB 3.1 Color Camera (Partial Housing) Color Camera #19-589 C$1,414.00
Request Quote
  • Contact Us
    ×
Basler ace acA2040-120um Monochrome USB 3.0 Camera Monochrome Camera #35-923 C$1,414.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-811m, 2/3" 8.1MP C-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #19-584 C$1,414.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-811m, 2/3" 8.1MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #19-583 C$1,414.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-811c, 2/3" 8.1MP C-Mount, Right Angle USB 3.1 Color Camera Color Camera #19-588 C$1,428.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-811c, 2/3" 8.1MP C-Mount, USB 3.1 Color Camera Color Camera #19-587 C$1,428.00
Request Quote
  • In Stock
    ×
Basler ace acA2040-120uc Color USB 3.0 Camera Color Camera #35-924 C$1,442.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G1-811m, 2/3" 8.1MP C-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-561 C$1,484.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G1-811c, 2/3" 8.1MP C-Mount, GigE PoE Color Camera Color Camera #23-562 C$1,498.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D753CU-BL, 2/3" 2.8MP, Board Level USB 3.0 Color Camera Color Camera #14-162 C$1,603.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D753MU-BL, 2/3" 2.8MP, Board Level USB 3.0 Monochrome Camera Monochrome Camera #14-161 C$1,603.00
Request Quote
  • Contact Us
    ×
GS3-U3-32S4C-C 1/1.8" FLIR Grasshopper®3 High Performance USB 3.0 Color Camera Color Camera #33-535 C$1,617.00
Request Quote
  • In Stock
    ×
GS3-U3-32S4M-C 1/1.8" FLIR Grasshopper®3 High Performance USB 3.0 Monochrome Camera Monochrome Camera #33-534 C$1,617.00
Request Quote
  • In Stock
    ×
Allied Vision Mako G-507 2/3" Monochrome CMOS Camera Monochrome Camera #36-176 C$1,645.00
Request Quote
  • In Stock
    ×
Allied Vision Mako G-507 2/3" Color CMOS Camera Color Camera #36-177 C$1,673.00
Request Quote
  • In Stock
    ×
Basler ace acA1600-20uc Color USB 3.0 Camera Color Camera #88-324 C$1,701.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-508m, 2/3" 5.07MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #17-087 C$1,715.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-508c, 2/3" 5.07MP C-Mount, USB 3.1 Color Camera Color Camera #17-088 C$1,729.00
Request Quote
  • Contact Us
    ×
Allied Vision Manta G-0319 1/1.8" Color Camera Color Camera #34-717 Clearance C$1,792.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-0319 1/1.8" Monochrome Camera Monochrome Camera #34-716 C$1,792.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Atlas™ ATL028S-CC, Sony IMX421, 2.8MP, Color Camera Color Camera #17-109 C$1,806.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Atlas™ ATL028S-MC, Sony IMX421, 2.8MP, Monochrome Camera Monochrome Camera #17-108 C$1,806.00
Request Quote
  • In Stock
    ×
BFS-U3-51S5C-C USB 3.1 Blackfly® S, Color Camera Color Camera #36-456 C$1,827.00
Request Quote
  • In Stock
    ×
BFS-U3-51S5M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #36-455 C$1,827.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-319C Color CMOS PoE Camera Color Camera #37-511 C$1,876.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-319B Monochrome CMOS PoE Camera Monochrome Camera #37-510 C$1,876.00
Request Quote
  • In Stock
    ×
Pixelink M-Series M2M-CYL Microscopy Monochrome Camera Monochrome Microscopy Camera #17-818 C$1,883.00
Request Quote
  • In Stock
    ×
PL-D722-AF-ED Pixelink USB 3.0 Autofocus Color Camera Color Camera #34-778 C$1,890.00
Request Quote
  • In Stock
    ×
PL-D722-AF-ED Pixelink USB 3.0 Autofocus Monochrome Camera Monochrome Camera #34-777 C$1,890.00
Request Quote
  • In Stock
    ×
M2450, 2/3" Monochrome, Teledyne DALSA Genie Nano 5GigE PoE Camera (Recertified 05-P) Monochrome Camera #16-026-RCD-05P Recertified C$1,948.80
Request Quote
  • In Stock
    ×
IDS U3-3080CP-C-HQ, USB 3.0, 2/3" Color Camera Color #16-516 C$1,967.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G5-811m, 2/3" 8.1MP C-Mount, 5GigE PoE Monochrome Camera Monochrome Camera #23-629 C$1,988.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium G5-811c, 2/3" 8.1MP C-Mount, 5GigE PoE Color Camera Color Camera #23-630 C$2,016.00
Request Quote
  • Contact Us
    ×
Allied Vision Mako G-223B 2/3" Monochrome CMOS Camera Monochrome Camera #88-469 C$2,016.00
Request Quote
  • In Stock
    ×
Allied Vision Mako G-223C 2/3" Color CMOS Camera Color Camera #88-470 C$2,051.00
Request Quote
  • In Stock
    ×
Basler ace acA2000-165um Monochrome USB 3.0 Camera Monochrome Camera #89-987 C$2,107.00
Request Quote
  • In Stock
    ×
M2050, 1/1.8" Monochrome, Teledyne DALSA Genie Nano 5GigE PoE Camera Monochrome Camera #16-024 C$2,128.00
Request Quote
  • In Stock
    ×
Basler ace acA2440-75um Monochrome USB 3.0 Camera Monochrome Camera #35-927 C$2,135.00
Request Quote
  • In Stock
    ×
Basler ace acA2000-165uc Color USB 3.0 Camera Color Camera #89-988 C$2,149.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Atlas™ ATL050S-CC, Sony IMX250, 5.0MP, Color Camera Color Camera #13-738 C$2,156.00
Request Quote
  • In Stock
    ×
C2050, 1/1.8" Color, Teledyne DALSA Genie Nano 5GigE PoE Camera Color Camera #16-025 C$2,156.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Atlas™ ATL050S-MC, Sony IMX250, 5.0MP, Monochrome Camera Monochrome Camera #13-737 C$2,156.00
Request Quote
  • In Stock
    ×
Basler ace acA2440-75uc Color USB 3.0 Camera Color Camera #35-928 C$2,163.00
Request Quote
  • In Stock
    ×
Pixelink PL-D795CU-T, 2/3" 5.0MP, C-Mount USB 3.0 Color Camera Color Camera #38-006 C$2,177.00
Request Quote
  • In Stock
    ×
Pixelink PL-D753CU-T, 2/3" 2.8MP, C-Mount USB 3.0 Color Camera Color Camera #14-160 C$2,177.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D795MU-T, 2/3" 5.0MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #38-005 C$2,177.00
Request Quote
  • In Stock
    ×
Pixelink PL-D753MU-T, 2/3" 2.8MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #14-159 C$2,177.00
Request Quote
  • Contact Us
    ×
PL-D753CU-AF-ED Pixelink USB 3.0 Autofocus Color Camera Color Camera #14-181 C$2,184.00
Request Quote
  • Contact Us
    ×
PL-D753MU-AF-ED Pixelink USB 3.0 Autofocus Monochrome Camera Monochrome Camera #14-180 C$2,184.00
Request Quote
  • Contact Us
    ×
Allied Vision Manta G-507 2/3" Color Camera Color Camera #34-719 C$2,219.00
Request Quote
  • In Stock
    ×
PL-D732-AF-ED Pixelink USB 3.0 Autofocus Color Camera Color Camera #34-782 C$2,219.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-507 2/3" Monochrome Camera Monochrome Camera #34-718 C$2,219.00
Request Quote
  • Contact Us
    ×
PL-D732-AF-ED Pixelink USB 3.0 Autofocus Monochrome Camera Monochrome Camera #34-781 C$2,219.00
Request Quote
  • In Stock
    ×
Basler ace acA2000-50gm Monochrome GigE Camera Monochrome Camera #87-101 C$2,219.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G5-508m, 2/3" 5.1MP C-Mount, 5GigE PoE Monochrome Camera Monochrome Camera #23-623 C$2,247.00
Request Quote
  • In Stock
    ×
Basler ace acA2000-50gc Color GigE Camera Color Camera #87-102 C$2,261.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G5-508c, 2/3" 5.1MP C-Mount, 5GigE PoE Color Camera Color Camera #23-624 C$2,268.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-507C Color CMOS PoE Camera Color Camera #37-513 C$2,296.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-507B Monochrome CMOS PoE Camera Monochrome Camera #37-512 C$2,296.00
Request Quote
  • In Stock
    ×
Pixelink PL-D722CU-T, 2/3" 2.3MP, C-Mount USB 3.0 Color Camera Color Camera #89-383 C$2,324.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-223 2/3" Color CMOS Camera Color Camera #88-452 Clearance C$2,408.00
Request Quote
  • In Stock
    ×
GS3-U3-51S5C-C 2/3" FLIR Grasshopper®3 High Performance USB 3.0 Color Camera Color Camera #33-539 C$2,436.00
Request Quote
  • In Stock
    ×
GS3-U3-51S5M-C 2/3" FLIR Grasshopper®3 High Performance USB 3.0 Monochrome Camera Monochrome Camera #33-538 C$2,436.00
Request Quote
  • In Stock
    ×
M2450, 2/3" Monochrome, Teledyne DALSA Genie Nano 5GigE PoE Camera Monochrome Camera #16-026 C$2,436.00
Request Quote
  • Contact Us
    ×
C2450, 2/3" Color, Teledyne DALSA Genie Nano 5GigE PoE Camera Color Camera #16-027 C$2,457.00
Request Quote
  • In Stock
    ×
Pixelink PL-D732CU-T, 2/3" 2.2MP, C-Mount USB 3.0 Color Camera Color Camera #33-339 C$2,471.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D755CU-BL, 2/3" 5.0MP, Board Level USB 3.0 Color Camera Color Camera #11-439 C$2,471.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D732MU-T, 2/3" 2.2MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #33-338 C$2,471.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D755MU-BL, 2/3" 5.0MP, Board Level USB 3.0 Monochrome Camera Monochrome Camera #11-438 C$2,471.00
Request Quote
  • Contact Us
    ×
Oryx® ORX-10GS-32S4C-C Color 10GigE Color Camera #19-797 C$2,485.00
Request Quote
  • In Stock
    ×
Oryx® ORX-10GS-32S4M-C Mono 10GigE Monochrome Camera #19-796 C$2,485.00
Request Quote
  • In Stock
    ×
Allied Vision Manta G-223B Monochrome CMOS PoE Camera Monochrome Camera #13-935 C$2,492.00
Request Quote
  • In Stock
    ×
Pixelink PL-D755CU-T, 2/3" 5.0MP, C-Mount USB 3.0 Color Camera Color Camera #11-437 C$2,611.00
Request Quote
  • In Stock
    ×
Pixelink PL-D755MU-T, 2/3" 5.0MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #11-436 C$2,611.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Atlas10 ATX051S-CC, Sony IMX537, 5.0MP, Color Camera Color Camera #18-477 C$2,667.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Atlas10 ATX051S-MC, Sony IMX537, 5.0MP, Monochrome Camera Monochrome Camera #18-478 C$2,667.00
Request Quote
  • In Stock
    ×
Pixelink M-Series M2C-CYL Microscopy Color Camera Color Microscopy Camera #17-817 C$2,758.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Phoenix™ PHX050S-QC, Sony IMX250MYR, 5.0 MP, Polarized Color Camera Polarized Color Camera #13-694 C$2,814.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX050S-QC-IX, Sony IMX250MYR, 5.0 MP, Polarized Color Camera Polarized Color Camera #13-698 C$2,814.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX050S-PC, Sony IMX250MZR, 5.0 MP, Polarized Monochrome Camera Polarized Monochrome Camera #13-693 C$2,814.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Phoenix™ PHX050S-PC-IX, Sony IMX250MZR, 5.0 MP, Polarized Monochrome Camera Polarized Monochrome Camera #13-697 C$2,814.00
Request Quote
  • Contact Us
    ×
Allied Vision Prosilica GT2000 2/3" Color CMOS Camera Color Camera #87-080 C$2,828.00
Request Quote
  • Contact Us
    ×
Allied Vision Prosilica GT2000 2/3" Monochrome CMOS Camera Monochrome Camera #87-079 C$2,828.00
Request Quote
  • Contact Us
    ×
Pixelink M-Series M5DC-CYL Microscopy Color Camera Color Microscopy Camera #17-823 C$2,905.00
Request Quote
  • In Stock
    ×
Pixelink M-Series M5DM-CYL Microscopy Monochrome Camera Monochrome Microscopy Camera #17-824 C$2,905.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI050S-QC, Sony IMX250MYR, 5.0MP, Polarized Color Camera Polarized Color Camera #13-724 C$2,968.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Triton™ TRI050S-PC, Sony IMX250MZR, 5.0MP, Polarized Monochrome Camera Polarized Monochrome Camera #13-723 C$2,968.00
Request Quote
  • In Stock
    ×
Allied Vision Prosilica GT2000 2/3" NIR CMOS Camera NIR Camera #88-475 C$3,003.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Atlas10 ATX081S-CC, Sony IMX536, 8.1MP, Color Camera Color Camera #18-475 C$3,031.00
Request Quote
  • In Stock
    ×
LUCID Vision Labs Atlas10 ATX081S-MC, Sony IMX536, 8.1MP, Monochrome Camera Monochrome Camera #18-476 C$3,031.00
Request Quote
  • In Stock
    ×
Oryx® ORX-10GS-51S5C-C Color 10GigE Color Camera #19-795 C$3,164.00
Request Quote
  • In Stock
    ×
Oryx® ORX-10GS-51S5M-C Mono 10GigE Monochrome Camera #19-794 C$3,164.00
Request Quote
  • Contact Us
    ×
PL-D755-AF-ED Pixelink USB 3.0 Autofocus Color Camera Color Camera #34-784 C$3,339.00
Request Quote
  • In Stock
    ×
PL-D755-AF-ED Pixelink USB 3.0 Autofocus Monochrome Camera Monochrome Camera #34-783 C$3,339.00
Request Quote
  • In Stock
    ×
BFS-U3-51S5PC-C USB 3.1 Blackfly® S, Polarized Color Camera Polarized Color Camera #13-928 C$3,360.00
Request Quote
  • In Stock
    ×
BFS-PGE-51S5PC-C PoE GigE Blackfly® S, Polarized Color Camera Polarized Color Camera #13-929 C$3,360.00
Request Quote
  • Contact Us
    ×
BFS-U3-51S5P-C USB 3.1 Blackfly® S, Polarization Monochrome Camera Polarized Monochrome Camera #12-793 C$3,360.00
Request Quote
  • In Stock
    ×
BFS-PGE-51S5P-C PoE GigE Blackfly® S, Polarization Monochrome Camera Polarized Monochrome Camera #12-794 C$3,360.00
Request Quote
  • In Stock
    ×
Allied Vision Prosilica GT2460C 2/3" Color CCD Camera Color Camera #13-944 C$3,479.00
Request Quote
  • In Stock
    ×
Allied Vision Prosilica GT2460B 2/3" Monochrome CCD Camera Monochrome Camera #13-943 C$3,479.00
Request Quote
  • In Stock
    ×
Lumenera INFINITY5 5-5 Microscopy Color Camera (Recertified 05-P) Color Microscopy Camera #16-680-RCD-05P Recertified C$3,890.25
Request Quote
  • In Stock
    ×
Lumenera INFINITY5 5-3 Microscopy Color Camera Color Microscopy Camera #16-678 C$5,215.00
Request Quote
  • Contact Us
    ×
Lumenera INFINITY5 5-3 Microscopy Monochrome Camera Monochrome Microscopy Camera #16-677 C$5,215.00
Request Quote
  • In Stock
    ×
Pixelink PL-D755MU-BL-POL, 2/3" 5.0MP, Board Level USB 3.0 Polarized Monochrome Camera Polarized Monochrome Camera #14-158 C$5,817.00
Request Quote
  • Contact Us
    ×
Pixelink PL-D755MU-T-POL, 2/3" 5.0MP, C-Mount USB 3.0 Polarized Monochrome Camera Polarized Monochrome Camera #14-157 C$5,964.00
Request Quote
  • Contact Us
    ×
Lumenera INFINITY5 5-5 Microscopy Color Camera Color Microscopy Camera #16-680 C$5,985.00
Request Quote
  • Contact Us
    ×
Lumenera INFINITY5 5-5 Microscopy Monochrome Camera Monochrome Microscopy Camera #16-679 C$5,985.00
Request Quote
  • In Stock
    ×
Lumenera INFINITY 3-3UR Microscopy Monochrome Camera Monochrome Microscopy Camera #33-275 Clearance C$6,895.00
Request Quote
  • In Stock
    ×