eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12mm, f/5.6 UCi Series Fixed Focal Length Lens

12mm UCi Series Fixed Focal Length Lens

12mm UCi Series Fixed Focal Length Lens
×
Stock #33-879 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$329.00
Qty 1+
C$329.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
38.00
Maximum Diameter (mm):
22
Outer Diameter (mm):
22
Weight (g):
18
Maximum Rear Protrusion (mm):
0

Optical Properties

Horizontal Field of View, 1/2" Sensor:
61.2mm - 30.3°
Horizontal Field of View, 1/3" Sensor:
45.5mm - 22.8°
Maximum Image Circle (mm):
9.00
Numerical Aperture NA, Object Side:
0.0091
Horizontal Field of View @ Max Sensor Format:
69.2mm - 34.0°
Number of Elements (Groups):
7 (6)
Horizontal Field of View, 1/1.8" Sensor:
69.2mm - 34.0°
Horizontal Field of View, 1/2.5" Sensor:
55.3mm - 27.5°
Focal Length FL (mm):
12.00
Primary Magnification PMAG:
0.107
Working Distance (mm):
100 - ∞
Aperture (f/#):
f/5.6
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
15.92
Horizontal Field of View, 1/4" Sensor:
34.0mm - 17.1°
Object Space Principal Plane (mm):
23.03
Image Space Principal Plane (mm):
-1.82
Field of View at Max Sensor Format:
Horizontal: 69.2mm - 34°
Vertical: 51.4mm - 25.6°
Diagonal: 87.6mm - 42.2°
Maximum Distortion (%):
-3.03
Exit Pupil Position (mm):
-19.24
Lens Wavelength Range:
VIS

Sensor

Optimized Sensor Format:
1/2.5"
Maximum Sensor Format:
1/1.8"

Threading & Mounting

Filter Thread:
M22 x 0.75 (Male)
Mount:
M12 x 0.5 (S-Mount)

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Up to 1/1.8", C-Mount, S-Mount Lens
  • Up to 12 MegaPixels, 1.85µm Pixel Size Sensors
  • Instrumentation (UCi) versions of our UC Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 4mm to 35mm Focal Length

TECHSPEC® UCi Series Fixed Focal Length Lenses utilize the same optics as the TECHSPEC UC Series Lenses and feature 4K resolution. These lenses are designed for small pixels ≤2.2μm and offer a wide range of fixed apertures for a variety of applications. While optimized for 1/2.5" sensors, many focal length options can be used on sensors up to 1/1.8”. TECHSPEC® UCi Series Fixed Focal Length Lenses are ideal for OEM applications that require small, robust, and lightweight imaging solutions.

Note: For adjustable aperture options, see our TECHSPEC® UC Series Fixed Focal Length Lenses.

Edmund Optics has created a family of high-performance ultra-compact optical designs (the UC Series family) and developed 3 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the UC Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

UC Series: Features locking cam focus and iris adjustment in an ultra-compact design and is the most adjustable version of these optical designs; they are the typical high-quality machine vision lenses.

UCi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.

UCr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

UCw Series: Waterproof, designed to meet IEC Ingress Protection Code IPX7 to withstand exposure to water up to 1 meter depth for 30 minutes.

Technical Information

Accessories

Title CompareStock Number  Price Buy
C-Mount to M12 Adapter for UCi Lens #12-879 C$53.20   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together

Compatible Cameras

Title  Type Compare Stock Number   Price  Buy
Allied Vision Alvium 1800 U-501m NIR, 1/2.5" 5MP S-Mount, Right Angle USB 3.1 NIR Camera (Partial Housing) NIR Camera #19-558 C$390.60
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-501m NIR, 1/2.5" 5.0MP S-Mount, USB 3.1 NIR Camera (Partial Housing) NIR Camera #19-557 C$390.60
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-501m NIR, 1/2.5" 5MP S-Mount, Right Angle USB 3.1 NIR Camera NIR Camera #19-552 C$404.60
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-501m NIR, 1/2.5" 5.0MP S-Mount, USB 3.1 NIR Camera NIR Camera #19-551 C$404.60
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-500m, 1/2.5" 5.0MP S-Mount, USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #14-142 C$418.60
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-500m, 1/2.5" 5.0MP S-Mount, Right Angle USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #14-148 C$418.60
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-500c, 1/2.5" 5.0MP S-Mount, USB 3.1 Color Camera (Partial Housing) Color Camera #14-143 C$432.60
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-500c, 1/2.5" 5.0MP S-Mount, Right Angle USB 3.1 Color Camera (Partial Housing) Color Camera #14-149 C$432.60
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-500m, 1/2.5" 5.0MP S-Mount, USB 3.1 Monochrome Camera Monochrome Camera #14-128 C$432.60
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-500m, 1/2.5" 5.0MP S-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #14-132 C$432.60
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-500c, 1/2.5" 5.0MP S-Mount, USB 3.1 Color Camera Color Camera #14-129 C$448.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-500c, 1/2.5" 5.0MP S-Mount, Right Angle USB 3.1 Color Camera Color Camera #14-133 C$448.00
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX023S-CS, Sony IMX392, 2.3MP, Color Camera Color Camera #13-666 C$541.80
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX023S-CS-IX, Sony IMX392, 2.3MP, Color Camera Color Camera #13-672 C$541.80
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX023S-MS, Sony IMX392, 2.3MP, Monochrome Camera Monochrome Camera #13-665 C$541.80
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX023S-MS-IX, Sony IMX392, 2.3MP, Monochrome Camera Monochrome Camera #13-671 C$541.80
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-240m, 1/2.3" 2.35MP S-Mount, USB 3.1 Monochrome Camera Monochrome Camera #23-178 C$548.80
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-240m, 1/2.3" 2.35MP S-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #23-202 C$548.80
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-240c, 1/2.3" 2.35MP S-Mount, USB 3.1 Color Camera Color Camera #23-179 C$562.80
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-240c, 1/2.3" 2.35MP S-Mount, Right Angle USB 3.1 Color Camera Color Camera #23-203 C$562.80
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-319c, 1/1.8" 3.2MP S-Mount, USB 3.1 Color Camera (Recertified 05-P) Color Camera #23-181-RCD-05P Recertified C$655.20
Request Quote
  • In Stock
    ×
LUCID Vision Labs Phoenix™ PHX032S-CS, Sony IMX265, 3.2 MP, Color Camera Color Camera #13-676 C$656.60
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX032S-CS-IX, Sony IMX265, 3.2 MP, Color Camera Color Camera #13-682 C$656.60
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX032S-MS, Sony IMX265, 3.2 MP, Monochrome Camera Monochrome Camera #13-675 C$656.60
Request Quote
  • In Stock
    ×
LUCID Vision Labs Phoenix™ PHX032S-MS-IX, Sony IMX265, 3.2 MP, Monochrome Camera Monochrome Camera #13-681 C$656.60
Request Quote
  • Contact Us
    ×
Allied Vision Alvium G1-500m, 1/2.5" 5MP S-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-553 C$663.60
Request Quote
  • In Stock
    ×
Allied Vision Alvium G1-500c, 1/2.5" 5MP S-Mount, GigE PoE Color Camera Color Camera #23-554 C$693.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium G1-240m, 1/2.3" 2.4MP S-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-545 C$721.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G1-240c, 1/2.3" 2.4MP S-Mount, GigE PoE Color Camera Color Camera #23-546 C$735.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-319m, 1/1.8" 3.2MP S-Mount, USB 3.1 Monochrome Camera Monochrome Camera #23-180 C$763.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-319m, 1/1.8" 3.2MP S-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #23-204 C$763.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-319c, 1/1.8" 3.2MP S-Mount, USB 3.1 Color Camera Color Camera #23-181 C$777.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-319c, 1/1.8" 3.2MP S-Mount, Right Angle USB 3.1 Color Camera Color Camera #23-205 C$777.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G1-319m, 1/1.8" 3.2MP S-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-549 C$952.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G1-319c, 1/1.8" 3.2MP S-Mount, GigE PoE Color Camera Color Camera #23-550 C$966.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-511m, 1/1.8" 5.1MP S-Mount, Right Angle USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-570 C$994.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-511m, 1/1.8" 5.1MP S-Mount, USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-569 C$994.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-511c, 1/1.8" 5.1MP S-Mount, Right Angle USB 3.1 Color Camera (Partial Housing) Color Camera #19-582 C$1,022.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-511c, 1/1.8" 5.1MP S-Mount, USB 3.1 Color Camera (Partial Housing) Color Camera #19-581 C$1,022.00
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-511m, 1/1.8" 5.1MP S-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #19-564 C$1,022.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-511m, 1/1.8" 5.1MP S-Mount, USB 3.1 Monochrome Camera Monochrome Camera #19-563 C$1,022.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-511c, 1/1.8" 5.1MP S-Mount, Right Angle USB 3.1 Color Camera Color Camera #19-576 C$1,036.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium 1800 U-511c, 1/1.8" 5.1MP S-Mount, USB 3.1 Color Camera Color Camera #19-575 C$1,036.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G5-500m, 1/2.5" 5MP S-Mount, 5GigE PoE Monochrome Camera Monochrome Camera #23-621 C$1,085.00
Request Quote
  • In Stock
    ×
Allied Vision Alvium G5-500c, 1/2.5" 5MP S-Mount, 5GigE PoE Color Camera Color Camera #23-622 C$1,099.00
Request Quote
  • In Stock
    ×