eo_logo
 
Product added to cart

12" x 11.5" 0°, Glossy, 3M Light Control Film

×
Stock #52-385 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$243.38
Volume Pricing
Qty 1+ C$243.38 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Specialty Window

Physical & Mechanical Properties

Length (mm):
304.80
Dimensions (inches):
12 x 11.5
Dimensions (mm):
304.8 x 292.1
Thickness (inches):
0.021
Thickness (mm):
0.50
Width (mm):
292.10

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polycarbonate

Environmental & Durability Factors

Operating Temperature (°C):
-40 to +120

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Ideal for Privacy Viewing
  • Contrast Enhancement and Improved Sunlight Readability
  • Reduces Unwanted Reflections

3M Light Control Film is a high-performance plastic, containing closely spaced microlouvers. These louvers simulate a tiny venetian blind, blocking out unwanted ambient light and controlling the direction of display light. The results of these features are higher contrast enhancement, improved readability in sunlight, and the ability to direct light, as well as restricting readability to a single viewer for privacy.

Technical Information