eo_logo
 
Product added to cart

12" x 12", 0.010" FL, Lenticular Array

×
Stock #43-029 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$134.40 C$179.20
Qty 1-10
C$134.40 C$179.20
Qty 11+
C$118.13 C$157.50
Volume Pricing
Request Quote
Get Product Downloads
Effective Focal Length EFL (mm):
0.25
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Acrylic
Coating:
Uncoated
Type:
Lens Array
Wavelength Range (nm):
400 - 1100
Center Thickness CT (inches):
0.06
Center Thickness CT (mm):
1.50
Dimensional Tolerance (inches):
±0.05
Dimensions (inches):
12 x 12
Dimensions (mm):
304.8 x 304.8
Effective Focal Length EFL (inches):
0.01
Effective Size (inches):
12 x 12
Index of Refraction nd:
1.49
Number of Lenses:
142 per 25.4mm
Operating Temperature (°C):
80 (Maximum)
Thickness Tolerance (%):
±40
Thickness Tolerance (mm):
±0.6

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Arrays of Conventional Cylinder Lenses
  • Used as High-Efficiency Diffusers
  • Cylindrical Axis of Lenslet is Aligned Along the First Dimension

Lenticular Arrays consist of an array of conventional cylindrical lenses which efficiently divide, focus, and diffuse light rays. The focal length of each cylindrical lenslet is typically 3 to 5 times its width and its axis is aligned along the first dimension specified under array dimensions. Lenticular Arrays are ideal for use as high-efficiency diffusers within short working distances, projection screens and stereoscopic (3D) photography.