eo_logo
 
Product added to cart

12" x 12" Sorobothane Sheet

×
Stock #37-000 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$67.90
Qty 1-9
C$67.90
Qty 10+
C$59.85
Volume Pricing
Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Dimensions (inches):
12 x 12
Thickness (inches):
1/8 ±0.020

Regulatory Compliance

Reach 191:
RoHS 2015:
Certificate of Conformance:

Product Details

Shock Absorbing Sorbothane® Sheets are 1/8” thick and available as either 6” x 12” or 12” x 12” sheets of solid material that mimics the characteristics of a liquid by absorbing shock in all directions when struck. A 6” x 12” version is available with pressure sensitive adhesive (PSA) which features a thin polyester film for dimensional stability and improved handling. These sheets are designed to absorb up to 95.5% of impact energy and will reform to its original shape. Shock Absorbing Sorbothane® Sheets are rated at 70 Durometers though can be easily cut to shape using scissors or a knife. These sheets are ideal for applications requiring Edge-to-Edge Vibration and Shock Padding or for Isolating Components.

Frequently Purchased Together