eo_logo
 
Product added to cart

12X English/ Metric Line Scale & Comparator Set

×
Stock #02-045 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$194.60
Qty 1+
C$194.60
Volume Pricing
Request Quote

Specifications

General

Type of Optics:
Kellner-Type / AR Coated

Physical & Mechanical Properties

Field of View (inches):
0.625
Diameter of Included Lens (inches):
0.68
Diameter of Compatible Reticle (mm):
27.00
Height (inches):
1.25

Optical Properties

Working Distance (inches):
0.5

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Clear Base Admits Light
  • High Power, Wide Field
  • Reticle Included

Excellent for determining paper quality and ink absorption. Ideal for proofreaders. The transparent acrylic base rests directly on work for clear, close-up examinations. Base admits light to subject under view. 12X is Kellner-type, color-corrected, three-element lens system. Twist focus with lock-ring for permanent setting. Contact reticle adapter ring on base accepts all 27mm diameter reticles. Since power increases as field of view decreases, the full reticle pattern of some crowded reticles will not be visible using the 12X comparator. Nylon case (#36-286) is sold separately.

Reticle Descriptions

Magnetic Ink Scale: An important tool in magnetic ink printing field. Checks character skew, width, coverage, and voids against Accredited Standards Committee X9 specifications. Scales include comparative brackets and linear scales.

English/Metric Line Scale: Versatile measurement, straight line scale with metric and inch scales. Metric top line 0 to 15mm in 0.1mm increments. English bottom line 0 to 0.60" in 0.01" increments.

Technical Information

English/Metric Line Scale
English/Metric Line Scale

Frequently Purchased Together