eo_logo
 
Product added to cart

130mm x 100mm Travel, Linear Motor XY Microscope Stage, Integrated Controller, Linear Encoder

See More by Zaber™
130mm x 100mm Travel, Linear Motor XY Microscope Stage, Integrated Controller, Linear Encoder

130mm x 100mm Travel, Linear Motor XY Microscope Stage, Integrated Controller, Linear Encoder

×
Stock #70-660 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$14,413.00
Qty 1+
C$14,413.00
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Linear (X-Y)
Guide System:
Crossed Roller Bearing
Type of Drive:
Direct Drive Linear Motor
Type:
Metric
Stage Size (mm):
280.5 x 381.9
Travel (mm):
130 in X 100 in Y
Accuracy (μm):
5 (Unidirectional)
Backlash (μm):
0
Encoder:
Yes
Height (mm):
40.6
Load Capacity (kg):
5.08, Centered Load
Manufacturer:
Zaber
Operating Temperature (°C):
0 to 50
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-294
Europe: #15-294
Japan: #23-662
Korea:#33-773
China: #15-294
Repeatability (μm):
<0.5
Resolution (μm):
0.001
Speed (mm/s):
0.00000065 to 750
Thrust (N):
35
Type of Motor:
Moving Magnet Track Linear Motor
Weight (kg):
4.9
Computer Interface:
RS-232
Maximum Operating Current (mA):
2300
Encoder Type:
Linear Analog Encoder
Encoder Resolution:
1nm

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Ultra-Quiet Linear Motors
  • 130 x 100mm or 250 x 100mm Travel Options Available
  • 1nm Resolution Linear Encoders provide Excellent Accuracy, Repeatability, and Speed
  • Compatible with μManager Open-Source Microscopy Software

Zaber™ Linear Motor XY Microscope Motorized Stages feature ultra-quiet non-contact linear motors and optical linear encoders that are ideal for microscopy applications where speed, accuracy and reliability are of utmost importance. These stages have compact controllers built directly into the stage that allow both axes to be powered and independently controlled through a single cable. Adapter plates are available for mounting the stage to breadboards (#70-662), and for direct integration into Nikon (#70-663), and Olympus (#70-664) microscope systems. Zaber™ Linear Motor XY Microscope Motorized Stages are designed with 1nm Resolution Linear Encoders which provides 5μm Travel Accuracy, <0.5μm Repeatability, 50nm Incremental Movement, and speeds up to 750mm/s. These stages are fully supported by μManager Open-Source Microscopy Software as well as Zaber Launcher and Zaber’s Motion Library. 

Note: A 48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories.