eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1310nm, 25.4mm Dia. x 6.35mm Thickness, Ultrafast Laser Mirror

×
Stock #28-996 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$287.00
Qty 1-5
C$287.00
Qty 6+
C$259.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Laser Mirror

Physical & Mechanical Properties

Diameter (mm):
25.40 +0.00/-0.10
Thickness (mm):
6.35 ±0.20
Parallelism (arcmin):
<3
Clear Aperture (%):
90
Back Surface:
Commercial Polish

Optical Properties

Angle of Incidence (°):
45
Coating:
Ultrafast (1260 - 1360nm)
Design Wavelength DWL (nm):
1310
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
10-5
Coating Specification:
R (AVG) S & P > 99.90% @ 1310nm @ 45° AOI
R (AVG) > 99.7% @ 1260 - 1360nm @ 45° AOI
Wavelength Range (nm):
1260 - 1360
Surface Flatness (P-V):
λ/8
Coating Type:
Dielectric
GDD Specification:
GDDs: ±20 fs2 @ 1260 - 1360nm @ 45° AOI
GDDp: ±30 fs2 @ 1285 - 1335 nm @ 45° AOI

Environmental & Durability Factors

Durability:
MIL-PRF-13830B

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

    • GDD as Low as ±20fs2 at Design Wavelength Range
    • Greater than 99.9% Reflectivity
    • Ideal for Ti:sapphire and Yb:doped Ultrafast Lasers

    TECHSPEC® Low GDD Dielectric Ultrafast Laser Mirrors feature a multilayer dielectric coating on fused silica substrates for excellent reflectivity of greater than 99.9%, and low coefficient of thermal expansion, making them ideal for ultrafast beam transport applications. These mirrors have a group delay dispersion (GDD) of near zero at their design wavelength range, minimizing dispersion of the reflected beam. TECHSPEC® Low GDD Dielectric Ultrafast Laser Mirrors are ideal for utilizing the first and second harmonic of Ti:sapphire and Yb:doped lasers for applications such as laser machining and welding.  

    Note: Please contact us if your application requires a TECHSPEC Low GDD Ultrafast Mirror with a custom wavelength, angle, or size.