eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1310nm Laser Line Mirror, 45° AOI, 50.8mm Dia., 9.53mm Thick

1300nm Laser Line Mirrors

1300nm Laser Line Mirrors

×
Stock #27-562 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$412.55
Qty 1-5
C$412.55
Qty 6+
C$371.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror

Physical & Mechanical Properties

Diameter (mm):
50.80 +0.00/-0.10
Back Surface:
Commercial Polish
Clear Aperture (%):
90
Parallelism (arcmin):
<3
Thickness (mm):
9.53 ± 0.20

Optical Properties

Wavelength Range (nm):
1295 - 1325
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Laser Mirror (1295-1325nm)
Coating Specification:
Rabs 99.80% @ 1310nm @ 45° AOI
Ravg 99.5% @ 1295 - 1325nm @ 45° AOI
Surface Flatness (P-V):
λ/10
Surface Quality:
10-5

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • >99.8% Reflectivity at 1310nm
  • 99.5% Average Reflectivity in the 1295 - 1325nm Range
  • High Laser Damage Threshold
  • Wide Range of Laser Line Mirrors Options Available

TECHSPEC® 1310nm Laser Line Mirrors are designed with an absolute reflectivity of >99.8% at 1310nm at a 45° angle of incidence. These mirrors are manufactured from high quality fused silica and are designed for use with high power laser sources. Available in standard 12.7, 25.4, and 50.8mm sizes, these mirrors can be easily integrated into existing laser systems. TECHSPEC® 1310nm Laser Line Mirrors feature λ/10 surface flatness and 10-5 surface quality to ensure reduced scattering in sensitive laser applications. These mirrors are ideal for applications including telecommunications, fiber optic communications, optical coherence tomography (OCT), and laser ranging.

Related Products