eo_logo
 
Product added to cart

13.5nm, 25.4mm Dia, 5° AOI, EUV Flat Mirror

Extreme Ultraviolet (EUV) Flat Mirrors

Extreme Ultraviolet (EUV) Flat Mirrors

×
Stock #38-759 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,739.68
Volume Pricing
Qty 1+ C$3,739.68 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Diameter (mm):
25.40 ±0.25
Back Surface:
Commercial Polish
Clear Aperture (%):
90
Edges:
Fine Ground
Parallelism (arcmin):
3
Surface Roughness (Å):
<5 RMS
Thickness (mm):
6.35 ±0.508

Optical Properties

Surface Flatness (P-V):
λ/10 @ 632.8nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Single Crystal Silicon
Surface Quality:
10-5
Coating Specification:
Rabs >60% @ 13.5nm, 5° (s-pol)
Coating:
Mo/Si Multilayer
Top Layer: Silicon
Coating Type:
Metal/Semiconductor
Angle of Incidence (°):
5
Design Wavelength DWL (nm):
13.5
Wavelength Range (nm):
13.18 - 13.68
Full Width-Half Max FWHM (nm):
0.50
Reflection at DWL (%):
>60

Electrical

Center Energy (eV):
92

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Maximum Achievable Reflection at 13.5nm
  • Designed for EUV Beam Steering and Harmonic Separation
  • 5° and 45° AOI Versions Available

Extreme Ultraviolet (EUV) Flat Mirrors are multilayer mirrors designed for maximum achievable reflectance at the design wavelength and angle of incidence. These mirrors feature a coating deposited on a super-polished single crystal silicon substrate and surface roughness less than 3Å RMS. The 45° AOI mirrors are useful for steering s-polarized beams, while the 5° AOI mirrors may be used with unpolarized beams. Applications for EUV mirrors include Coherent Diffractive Imaging (CDI) and materials science research. Extreme Ultraviolet (EUV) Flat Mirrors can also serve as harmonic selectors for High Harmonic Generation (HHG) beams.

Note: Test data from each mirror's production run sample included.

Technical Information

Compatible Mounts