eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1375nm CWL, 25 Dia. Hard Coated OD 4.0 25nm Bandpass Filter

×
Stock #12-055 7 In Stock Additional Bandwidths
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$474.88
Volume Pricing
Qty 1-5 C$474.88 each
Qty 6-25 C$425.91 each
Qty 26-49 C$403.65 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Bandpass Filter

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.0/-0.1
Clear Aperture CA (mm):
21.0
Construction:
Mounted in Black Anodized Ring
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Substrate Thickness (mm):
3.5 ±0.5

Optical Properties

Angle of Incidence (°):
0
Bandwidth (nm):
20
Optical Density OD (Average):
≥4.0
Center Wavelength CWL (nm):
1,375.00
Center Wavelength CWL Tolerance (nm):
±5
Full Width-Half Max FWHM (nm):
25.00
Full Width-Half Max FWHM Tolerance (nm):
±3
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Glass
Minimum Transmission (%):
≥90
Coating:
Hard Coated
Surface Quality:
80-50
Blocking Wavelength Range (nm):
200 - 1800

Threading & Mounting

Mount Thickness (mm):
5.0 ±0.1

Environmental & Durability Factors

Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Ideal for Life Science Instrumentation
  • High Transmission, Deep Blocking
  • Used to Prevent Photobleaching in Microscopy Applications
  • Hard Coated OD 4.0 5nm10nm and 50nm Bandpass Filters also Available

TECHSPEC® Hard Coated OD 4.0 25nm Bandpass Filters are designed to be a midrange alternative to broadband or narrowband filters. These filters are ideal for fluorescence microscopy or other life science applications that rely on fluorescence detection such as flow cytometry or qPCR. TECHSPEC® Hard Coated OD 4.0 25nm Bandpass Filters can also be used to eliminate unwanted background noise while enhancing the signal-to-noise ratio in imaging or machine vision applications. The filters are designed to have a 0º angle of incidence and are mounted in a black anodized ring. Hard Coated OD 4.0 5nm, 10nm, and 50nm bandpass filters are also available.

Note: These filters are optimized for high spectral performance rather than high Laser Induced Damage Thresholds (LIDT). A typical LIDT for these filters is 1 J/cm2 @ 532nm, 10ns. Please contact us if you require a filter with a higher LIDT value.

Technical Information

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Frequently Purchased Together