eo_logo
 
Product added to cart

13mm Dia. x 1mm Thickness Uncoated, Sodium Chloride Window

×
Stock #68-812 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$82.60
Qty 1-10
C$82.60
Qty 11+
C$74.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Diameter (mm):
13.00 ±0.50
Thickness (mm):
1.00 ±0.50
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
18.2
Poisson's Ratio:
0.252
Young's Modulus (GPa):
39.98

Optical Properties

Abbe Number (vd):
42.89
Coating:
Uncoated
Index of Refraction (nd):
1.544
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Sodium Chloride (NaCl)
Surface Quality:
60-40
Wavelength Range (nm):
250 - 16000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
44
Density (g/cm3):
2.17
Solubility, in 100g of H2O @ 273K (g):
35.70

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Details

Sodium Chloride (NaCl) Windows are ideal for FTIR spectroscopy. Sodium Chloride (NaCl) is a material commonly used in FTIR spectroscopy. NaCl is a relatively low-cost cubic crystalline material that has excellent transmission from 250nm – 16μm. Sodium Chloride (NaCl) Windows, over this large spectral range, have an index of refraction that ranges between 1.4 - 1.6. It is hygroscopic by nature and thus samples should not contain water. The windows are sensitive to thermal shock but can be used in temperatures up to 400°C. NaCl has a density of 2.17 g/cm3 and a Knoop Hardness of 18.2. 

Technical Information

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
5.0 - 25.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-529 C$133.00
Request Quote
  • In Stock
    ×
7.0 - 40.0 Optic Height, English Bar-Type Optic Holder Fixed #03-676 C$138.60
Request Quote
  • In Stock
    ×
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-530 C$141.40
Request Quote
  • In Stock
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder Fixed #03-669 C$151.20
Request Quote
  • In Stock
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 C$156.80
Request Quote
  • In Stock
    ×
4.0 - 36.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-077 C$205.80
Request Quote
  • In Stock
    ×
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts Fixed #17-530 C$210.35
Request Quote
  • Contact Us
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 C$536.20
Request Quote
  • In Stock
    ×