eo_logo
 
Product added to cart

13mm Dia. x 7.7mm FL, MgF2 Molded Aspheric Condenser Lens

Molded Aspheric Condenser Lenses

×
Stock #35-044 In Stock
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$60.20
Qty 1-10
C$60.20
Qty 11+
C$53.20
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Condenser Lens

Physical & Mechanical Properties

Diameter (mm):
13.00 +/-0.3
Centering (arcmin):
≤25
Clear Aperture CA (mm):
10.40
Edge Thickness ET (mm):
0.1
Center Thickness CT (mm):
6.30 ±0.15
Bevel:
Protective bevel as needed
Diameter of Asphere (mm):
13.0
Shape of Back Surface:
Convex

Optical Properties

Effective Focal Length EFL (mm):
7.70 @ 587.6nm
Numerical Aperture NA:
0.85
Back Focal Length BFL (mm):
4.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±7
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤ 1.75% @ 400 - 700nm
Surface Quality:
5/3 x 0.4; E 0.2
f/#:
0.59
Radius R2 (mm):
16.1
Wavelength Range (nm):
400 - 700
Conjugate Distance:
Infinite

Additional Info

Note:
Click here for more information on the ISO 10110 surface quality specification.

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Hardened for Improved Durability
  • High Numerical Apertures
  • Ideal for Illumination Applications

Molded Aspheric Condenser Lenses are pressed, hardened, and annealed to meet precise optical and mechanical specifications. The hardening process improves the durability of the lenses, making them less susceptible to thermal shock and scratching than traditionally polished lenses. These Molded Aspheric Condenser Lenses are ground and polished on the second surface, enhancing the overall precision of the lenses. Molded Aspheric Condenser lenses are ideal for a wide range of illumination and detection applications, including biotech instruments such as DNA sequencers and polymerase chain reaction (PCR) testing platforms.