eo_logo
 
Product added to cart

13mm Travel, Lead Screw F-Face

Drive Mechanisms

×
Stock #33-739 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$97.30
Qty 1+
C$97.30
Volume Pricing
Request Quote

Specifications

General

Type:
Metric
Manufacturer:
Mitutoyo

Physical & Mechanical Properties

Travel (mm):
13
Graduation (mm):
None
Stem Diameter (mm):
9.5
Stem/Spindle:
Plain/Flat
Stem Length (mm):
9.5
Spindle Diameter (mm):
5
Min. Spindle Length (mm):
15.5
Max. Diameter (mm):
10.5
Overall Length (mm):
57.5

Hardware & Interface Connectivity

Type of Drive:
Lead Screw

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Micrometer, Fine Screw, Digital and Differential Options Available
  • Compatible with our Ball Bearing Stages

These drive mechanisms add versatility to our selection of ball bearing stages. Four options are available: micrometer (English and Metric), fine screw, digital, and differential.

Please reference individual product descriptions to see which stages are compatible with each drive mechanism.

Technical Information

Frequently Purchased Together