eo_logo
 
Product added to cart

13mm Travel, Metric Micrometer, Thru-Hole Ball Bearing Stage

32mm/1.25” Side drive stage and its X-Y-Z configuration

32mm/1.25” Side drive stage and its X-Y-Z configuration

×
Stock #37-925 Clearance 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$430.64
Volume Pricing
Qty 1+ C$430.64 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
English
Note:
Thru-Hole

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Ball Bearing
Drive Orientation:
Side Drive
Stage Size (mm):
31.8 x 31.0
Travel (mm):
13
Construction:
Aluminium Stage
Graduation (mm):
0.01
Height (inches):
0.50
Height (mm):
12.7
Load Capacity, Normal (lbs):
6
Stage Size (inches):
1.25 x 1.22
Straight Line Accuracy (inches):
0.00008/inch of travel
Weight (lbs):
0.16
Thrust Capacity, Ta (lbs):
10
Thrust Capacity, Tb (lbs):
3

Hardware & Interface Connectivity

Type of Drive:
Metric Micrometer

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

#57-248 riser plate is required for mounting 1.25" side drive stages in X-Y configurations in order to obtain required offset since the micrometer drive head is higher than the stage mounting surface. Adapter Plates and Z-Axis Brackets are available for ball bearing stages and slides.
  • Preloaded Ball Bearing Design for Low-Friction Linear Adjustment
  • Solid-Top and Thru-Hole Versions
  • English or Metric Micrometer Drive and Fine Screw Drive Available
  • Stackable for 2-Axis or 3-Axis Movement

English Ball Bearing Translation Stages with an English hole pattern on both the top and bottom plates have a preloaded ball bearing design that offers straight line accuracy of 0.00008inch per inch of travel. These stages are available in a variety of stage sizes with multiple options of drive orientation, travel distance, and drive mechanism, as well as top plates with or without a clearance thru-hole. The English and Metric micrometer models offer graduations of 0.001inch or 0.01mm for applications that require a position readout while the Fine Screw (64 Pitch) models offer fine resolution positioning. English Ball Bearing Translation Stages are designed to have low friction, providing smooth linear motion without backlash or sideplay. All stages include screws for creating an X-Y stage and a position lock.

Note: Adapter Plates and Z-Axis Brackets are available for breadboard mounting application and X-Y-Z configuration. Brackets include screws for assembling X-Y-Z stages from multiple stages.

Technical Information