eo_logo
 
Product added to cart

140mm Length, Adjustable Laser Holder

#56-332, #56-333

×
Stock #56-332 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$480.20
Qty 1-4
C$480.20
Qty 5+
C$424.48
Volume Pricing
Request Quote
Get Product Downloads
Type:
Adjustable - Tilt
Type of Optics:
Cylindrical Tube
Size of Compatible Optics (mm):
20.0 - 55.0
Length (mm):
140.00
Weight (g):
740
Construction:
Black Anodized Aluminum
Compatible Post:
M6 x 1.0
Twin Ring Mount Adjustment Screw Pitch (mm):
0.5
Tilt Angle (°):
±4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Twin Ring Mount Design
  • Fixed and Adjustable Versions
  • Ideal for He-Ne Lasers
  • Posts and Post Holders Required for Mounting

Designed for Helium-Neon Lasers, this mount is ideal for any optical tube assembly. Posts and Post Holders are required for mounting to a breadboard.

Mounting hole is M6 x 1.0