eo_logo
 
Product added to cart

140mm Length, Fixed Laser Holder

#54-990, #54-991

×
Stock #54-990 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$296.80
Qty 1-4
C$296.80
Qty 5+
C$262.22
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed
Type of Optics:
Cylindrical Tube

Physical & Mechanical Properties

Length (mm):
140.00
Weight (g):
525
Construction:
Black Anodized Aluminum
Twin Ring Mount Adjustment Screw Pitch (mm):
0.5

Threading & Mounting

Size of Compatible Optics (mm):
20.0 - 55.0
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Twin Ring Mount Design
  • Fixed and Adjustable Versions
  • Ideal for He-Ne Lasers
  • Posts and Post Holders Required for Mounting

Designed for Helium-Neon Lasers, this mount is ideal for any optical tube assembly. Posts and Post Holders are required for mounting to a breadboard.

Mounting hole is M6 x 1.0

Technical Information

Related Products

Frequently Purchased Together