eo_logo
 
Product added to cart

1.45 x 0.70mm, 1.076 ROC, 250μm Pitch, Silicon, 1 x 4 Linear Microlens Array

#21-183, 7.45 x 2.20mm, 1.119 ROC, 750μm Pitch, 1 x 8 Linear Microlens Array

×
Stock #21-176 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$133.00
Qty 1-10
C$133.00
Qty 11+
C$119.70
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
0.23 (of each lens)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Silicon
Coating:
BBAR (1250-1620nm)
Type:
1 x 4 Linear Array
Wavelength Range (nm):
1250 - 1620
Clear Aperture CA (mm):
0.14 (of each lens)
Coating Specification:
Ravg ≤0.5% @ 1250 - 1620
Design Wavelength DWL (nm):
1310
Dimensions (mm):
1.45 x 0.70 ±0.02
Lens Profile:
Spherical
Note:
Linear arrays are centered on the part and surrounded by inactive lenses.
Pitch (μm):
250 ±0.3
Radius R (mm):
1.076 ±3%
Thickness (mm):
0.50 ±0.025
Working Distance (mm):
0.286
Mode Field Diameter (mm):
Source: 0.0092
Target: 0.08

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Fused Silica and Silicon Substrates
  • 1x4 and 1x8 Lens Array Configurations
  • Ideal for Fiber Coupling and Collimating

Linear Microlens Arrays are available in fused silica and silicon substrates with linear arrays of either 4 or 8 lenses. Silicon has a high index of refraction, enabling short focal length, high-NA lens array designs, while fused silica offers excellent thermal stability and visible transmission to facilitate easy alignment. Linear Microlens Arrays are used to collimate and couple fiber arrays in fiber-to-fiber or laser-to-fiber applications, such as with semiconductor laser diodes. These lenses are AR coated for the near-infrared (NIR) with designs for 1310 and 1550nm, making them ideal for use with NIR lasers or in telecommunications.

Technical Information

LINEAR MICROLENS ARRAYS
MFD, Source (µm) MFD, Target (µm) Working Distance (µm) Design Wavelength (nm) Substrate Stock No. 1x4 Array Stock No. 1x8 Array
10.4 85 15 in air, 10 in glue 1550 Fused Silica #21-172 #21-173
9.2 250 600 1550 Fused Silica  #21-174 #21-175
9.2 80 286 1310 Silicon #21-176 #21-177
10.4 250 1143 1550 Silicon #21-178 #21-179
9.2 25 1202 1310 Silicon #21-180 #21-181
3.0 250 304 1310 Silicon #21-182 #21-183