eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1475nm CWL, 50mm Dia. Hard Coated OD 4.0 50nm Bandpass Filter

×
Stock #87-882 8 In Stock Additional Bandwidths
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,187.20
Volume Pricing
Qty 1-5 C$1,187.20 each
Qty 6-25 C$1,044.74 each
Qty 26-49 C$995.76 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Bandpass Filter

Physical & Mechanical Properties

Diameter (mm):
50.00 +0.0/-0.1
Clear Aperture CA (mm):
45.0
Construction:
Mounted in Black Anodized Ring
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Substrate Thickness (mm):
3.5 ±0.5

Optical Properties

Angle of Incidence (°):
0
Bandwidth (nm):
45
Optical Density OD (Average):
≥4.0
Center Wavelength CWL (nm):
1,475.00
Full Width-Half Max FWHM (nm):
50.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Glass
Minimum Transmission (%):
>90
Coating:
Hard Coated
Surface Quality:
80-50
Blocking Wavelength Range (nm):
200 - 1800

Threading & Mounting

Mount Thickness (mm):
5.0 ±0.1

Environmental & Durability Factors

Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • High Transmission, Deep Blocking
  • Broad Bandwidths Ideal for Imaging Applications
  • Available in VIS and IR Center Wavelengths
  • Hard Coated OD 4.0 10nm and 25nm Bandpass Filters Also Available

TECHSPEC® Hard Coated OD 4.0 50nm Bandpass Filters are ideal for imaging applications, including machine vision inspection, fluorescence microscopy, and a variety of biotech instrumentation. These bandpass filters eliminate unwanted background noise and enhance the signal-to-noise ratio within imaging applications. Unlike traditional filters, these hard coated filters are fabricated using only a single substrate. TECHSPEC® Hard Coated OD 4.0 50nm Bandpass Filters offer deeper blocking, higher transmission, and steeper slopes than traditional coated filters. Hard Coated OD 4.0 10nm and 25nm are also available.  

Note: These filters are optimized for high spectral performance rather than high Laser Induced Damage Thresholds (LIDT). A typical LIDT for these filters is 1 J/cm2 @ 532nm, 10ns. Please contact us if you require a filter with a higher LIDT value.

Technical Information

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts