eo_logo
 
Product added to cart

8mm Max. Aperture, Mounted Stainless Steel Iris Diaphragm

×
Stock #23-268 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$133.81
Volume Pricing
Qty 1-4 C$133.81 each
Qty 5-9 C$117.94 each
Qty 10-25 C$108.71 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Mounted

Physical & Mechanical Properties

Maximum Aperture (mm):
8.0
Outer Diameter (mm):
26.5
Construction:
Blackened Brass Housing, Stainless Steel Leaves
Inner Diameter (mm):
14.8
Lever Diameter (mm):
1.50
Lever Length (mm):
7.00
Number of Leaves:
8.00
Thickness (mm):
4.50

Optical Properties

Minimum Aperture (mm):
0.8

Threading & Mounting

Mounting Threads:
8-32
Set Screw Thread:
4-40

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Stainless Steel and Brass Construction for Stability
  • Mounted Version Features both an English and Metric Tapped Hole for Easy Post Mounting
  • Ideal for Flow Control Applications

Stainless Steel Series Iris Diaphragms are designed with stainless steel lever pins and leaves within a blackened brass housing; these units will not rust or corrode under unstable environmental conditions. These diaphragms offer exceptionally smooth operation over the approximately 90° lever travel, from maximum to minimum aperture. Mounted versions of these diaphragms feature both a Metric and English tapped hole for easy post mounting. These diaphragms are offered with maximum apertures of 8 – 75mm, and with outer diameters ranging from 14.8 to 100mm. Stainless Steel Series Iris Diaphragms are ideal for dynamic control of beam width and light throughput in optical systems where environmental factors are a concern.

For specific OEM application assistance, please contact our Applications Engineering Department.

Note: Iris Diaphragm Mounts sold separately.

Technical Information

Dimensions given for unmounted irises
Outside Diameter A Maximum Aperture B Minimum Aperture C Thickness D Stock No.
Unmounted Mounted
14.8 8.0 0.8 4.5 #62-650
19.8 12.0 0.9 5.0 #53-910 #62-657
24.0 15.0 0.9 5.0 #64-501
28.0 18.0 0.9 5.0 #62-651
30.0 20.0 0.9 5.5 #64-502
33.0 22.0 0.9 5.5 #64-503
37.0 25.0 0.9 5.5 #53-911 #62-658
40.0 28.0 1.3 5.5 #64-504
50.0 36.0 1.6 6.0 #64-505
53.0 37.0 1.6 6.0 #53-912 #62-659
70.0 50.0 2.8 7.5 #53-913 #62-660
100.0 75.0 5.5 9.0 #62-652