eo_logo
 
Product added to cart

14mm FL Wide Angle Large Format F-Mount Lenses

Wide Angle Large Format F-Mount Lenses

Wide Angle Large Format F-Mount Lenses

×
Stock #14-261 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,537.20
Qty 1+
C$1,537.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
96.30
Maximum Diameter (mm):
87
Weight (g):
530

Optical Properties

Maximum Image Circle (mm):
43.30
Horizontal Field of View, 35mm Sensor:
115.7°
Focal Length FL (mm):
14.00
Working Distance (mm):
280 - ∞
Aperture (f/#):
f/2.8 - f/22
Distortion (%):
<8.5
Horizontal Field of View, APS-C Sensor:
93.9°
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
35mm

Threading & Mounting

Mount:
F-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Up to 43.3mm Diagonal (35mm Full Frame) Large Format Sensor
  • Wide Angles and Large Fields of View
  • Lockable Manual Focus and Iris
  • 8mm to 24mm Focal Length

Wide Angle Large Format F-Mount Lenses are designed with ultra large fields of view for mid and large format sensors and are ideal for applications requiring short focal lengths. The 8mm focal length lens is designed for creating a fisheye image on APS-C (27.9mm diagonal) sensors, enabling large objects to be in focus throughout the field of view with limited refocusing. Both the 14mm and 24mm focal length lenses are designed for 35mm (43.3mm diagonal) large format sensors. The 14mm lens is versatile with superb image quality even at its full f/2.8 aperture, while the 24mm lens features a fast f/1.4 aperture. Wide Angle Large Format F-Mount Lenses have multi-layer AR coatings to minimize flare and ghosting to ensure excellent image quality and contrast. Each lens features a lockable manual focus and iris.

Related Products

Frequently Purchased Together