eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

14mm Protected Silver Coated, Amici Roof Prism

Amici Roof Prisms

×
Stock #12-639 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$182.00
Qty 1-5
C$182.00
Qty 6+
C$154.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Amici Roof Prism
Note:
Black Overpaint is 30-60µm Thick

Physical & Mechanical Properties

Clear Aperture CA (mm):
13.00
Dimensional Tolerance (mm):
+0/-0.1
Resolution (arcsec):
6.00
Bevel:
Protective bevel as needed

Optical Properties

Coating:
Silver with protective overcoat
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
N-BK7
Surface Quality:
60-40
Angle Tolerance (arcmin):
±5
Image Orientation:
Right-Handed
Coating Specification:
Reflective Surfaces: Rabs > 97% FROM 400 - 2500nm @ 0° AOI
Ravg > 98% FROM 400 - 2500nm @ 0° AOI
Ray Deviation (°):
90
Wavelength Range (nm):
350 - 2200
Coating Type:
Metal
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.5 J/cm2 @ 532nm & 1064nm, 10ns
Power (fringes) @ 632.8nm:
3.00
Irregularity (fringes) @ 632.8nm:
1.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ray Deviation of 90°
  • Right Handed Image
  • 6 Arcsecond Resolution
  • Roof Surfaces Available Uncoated or Silver Coated

Amici prisms, also called “roof prisms” or “right angle roof prisms,” revert and invert the image as well as bend the line of sight through a 90°angle. Ideal for use in spotting scopes, and any optical instrument where it is desirable to take an inverted image from an objective, turn it right side up, and bend it through a 90° angle in order to maintain the correct visual orientation. With linearly polarized incident light, the light exiting an uncoated Amici prism is a mix of two elliptical polarizations which causes a reduction in contrast and resolution in some applications. The silver coated Amici roof prisms eliminate these issues.

Technical Information

Amici Roof Prism Tunnel Diagram
Amici Roof Prism Tunnel Diagram
 
A (mm) B (mm) C (mm) D (mm) Stock No. Uncoated Stock No. Protected Silver Coated
9.00 12.18 12.73 8.00 #45-662 #12-638
14.00 18.95 19.80 13.00 #45-261 #12-639

Frequently Purchased Together