eo_logo
 
Product added to cart

15 LED, UV Adjustable LED Bar Light

Effilux UV Bar Lights

Effilux UV Bar Lights

Effilux UV Bar Lights
×
Stock #22-135 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,730.00
Qty 1+
C$2,730.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Number of LEDs:
15
Type of Illumination:
LED Illuminator
Manufacturer:
Effilux
Geometry:
Line Light
Illumination Mode:
Strobed or Constant

Physical & Mechanical Properties

Dimensions (mm):
335 x 315 x 300

Optical Properties

Color:
UV
Wavelength (nm):
365.00

Hardware & Interface Connectivity

Input Voltage (V):
24V DC
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874

Threading & Mounting

Mount:
1 x 8mm T Nut Rail, 1 M6 Hex Rail

Environmental & Durability Factors

Operating Temperature (°C):
0 to 50
Environmental Rating:
IP50

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Improved Fluorescence Effect, Contrast and Glare Removal
  • Built-in Driver with Auto-strobe Feature for Increased Intensity
  • 365nm LED Light for Fluorescence Applications

Effilux UV Bar Lights feature PureUV technology which drastically improves fluorescence emission while concurrently removing glare and improving contrast. In place of interchangeable windows, these bar lights are designed with a built in UV treated window. These 365nm bar lights offer powerful UV illumination with a varying number of fixed LEDs. Effilux UV Bar Lights feature an integrated controller with Auto-strobe functionality that allows for 300% increased intensity while being strobed as compared to continuous mode. These bar lights are ideal for UV fluorescence applications.

 Note: 24V power supply and M12 female to male cable are required.

Accessories

Title CompareStock Number  Price Buy
Power Supply for Effilux Lights, UK Type Adapter #73-683 New C$400.40   Request Quote
  • In Stock
    ×
Power Supply for Effilux Lights, CN Type Adapter #73-684 New C$400.40   Request Quote
  • In Stock
    ×
Power Supply for Effilux Lights, US Type Adapter #15-874 C$400.40   Request Quote
  • In Stock
    ×
Cylindrical, Transparent Bar Light Window #22-139 C$343.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together