eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

150 x 150mm, 1.1mm Thick, Uncoated, Gorilla Glass® Window

Gorilla® Glass Windows

Gorilla® Glass Windows Gorilla® Glass Windows
×
Stock #29-735 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$105.70
Qty 1-5
C$105.70
Qty 6+
C$84.70
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Chemical Strengthening Cycle (hours):
8
Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90.00
Clear Aperture CA (mm):
135.00 x 135.00
Dimensions (mm):
150.00 x 150.00 ±0.25
Thickness (mm):
1.10 ±0.05
Edges:
Cut and Seamed
Poisson's Ratio:
0.22
Young's Modulus (GPa):
70
Length (mm):
150.00
Width (mm):
150.00

Optical Properties

Coating:
Uncoated
Index of Refraction (nd):
1.5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Gorilla® Glass
Surface Quality:
80-50
Wavelength Range (nm):
350 - 2200

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
7.58 (0 to +300°C)
Density (g/cm3):
2.39

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Chemically Strengthened Drawn Glass
  • Highly Resistance to Surface Scratches
  • Ideal for Electronic Displays

Gorilla® Glass Windows are chemically strengthened to reduce the propagation of surface flaws. These thin windows feature superior surface quality and excellent scratch resistance. With greater than 90% transmission from 350 - 600nm, these windows are excellent protective covers for electronic displays in consumer and industrial applications. Gorilla® Glass Windows are widely used as protective cover glass for high-end display devices such as laptops, televisions and mobile phones. Due to their durable construction, they are ideal for even the most demanding applications.

Technical Information

Frequently Purchased Together

Resources

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Beam Displacement Calculator

Understanding Optical Windows

Determine how to select an optical window based on its material transmission, thermal and mechanical properties, and other specifications at Edmund Optics.

View Now

Optical Windows Review

Optical Windows provide protection between an optical system or sensitive electronics and an outside environment.

View Now

I need a window for imaging underwater. The water is filtered and at room temperature with a very small amount of detergent in it. It is flowing at low speed. Will a MgF2 coated window survive this for a few years?

Optical Glass

Choosing the right optical glass is important. Find out factors and properties on how to select the right optical glass at Edmund Optics.

View Now

Surface Accuracy

BBAR Coating

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Anti-Reflection (AR) Coating

Bevel

Parallelism

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Surface Flatness

Transmission

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality