eo_logo
 
Product added to cart

150µm Emitter, 500µm Pitch Slow Axis Collimator

Slow Axis Collimators

Slow Axis Collimators

×
Stock #88-405 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$283.44
Qty 1-10
C$283.44
Qty 11+
C$255.25
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Beam Shaper

Physical & Mechanical Properties

Clear Aperture CA (mm):
11.0 x 1.4
Emitter Size (μm):
150.00
Height (mm):
1.50
Height Tolerance (mm):
0.05
Length (mm):
12.00
Length Tolerance (mm):
±0.05
Width (mm):
0.55
Width Tolerance (mm):
0.01

Optical Properties

Effective Focal Length EFL (mm):
1.81
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
5.56
Numerical Aperture NA:
0.09
Coating:
BBAR (790-990nm)
Wavelength Range (nm):
790 - 990
Back Focal Length BFL (mm):
1.50
Coating Specification:
Ravg <1.0% @ 790 - 990nm
Pitch (μm):
500.00
Surface Accuracy:
λ/4
Transmission (%):
>99
Divergence 1/e2 (mrad):
90.00

Regulatory Compliance

RoHS 2015:
Reach 197:
Certificate of Conformance:

Product Details

Slow Axis Collimators consist of a monolithic array of cylindrical lenses designed to collimate the individual emitters of a laser bar. Slow Axis Collimators feature greater than 99% transmission across the designated spectral range to guarantee high performance with minimal loss of light. To meet an application’s unique collimation needs, Slow Axis Collimators can also be used with Fast Axis Collimators for custom collimation combinations.

Laser Optics

Technical Information