eo_logo
 
Product added to cart

150mm Dia x 200mm Focal Length, PCX Condenser Lens

×
Stock #67-191 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$261.80
Qty 1-10
C$261.80
Qty 11+
C$229.60
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Condenser Lens

Physical & Mechanical Properties

Diameter (mm):
150.00 +0.0/-0.5
Center Thickness CT (mm):
34.75
Edge Thickness ET (mm):
2.51
Clear Aperture CA (mm):
145
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
200.00 @ 587.6nm
Back Focal Length BFL (mm):
177.09
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
120-80
Radius R1 (mm):
103.36
f/#:
1.3
Numerical Aperture NA:
0.38
Wavelength Range (nm):
350 - 2200

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Family Description

  • Large Sizes Available – 100 to 250mm Diameter
  • Polished Surfaces for Superior Precision vs. Cast Optics
  • Wavelength Range of 350-2200nm

Large PCX Condenser Lenses are condenser lenses that concentrate light into a projected beam. They are used in projectors, enlargers, spotlights, and other projection and illumination applications. Our large condensers are available in sizes not available in our standard PCX lenses and are available in a variety of focal lengths. Combine two condenser lenses of the same focal length to produce a system with half the focal length of a single lens. Large PCX Condenser Lenses are available uncoated or with a MgF2 coating. These lenses feature a N-BK7 substrate and are offered in diameters ranging from 100 to 250mm.