eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

15.0mm Dia x 3mm Thick 532/1064nm, Zerodur Dual Band Laser Mirror

×
Stock #29-057 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$231.00
Qty 1-5
C$231.00
Qty 6+
C$203.00
Volume Pricing
Request Quote
Get Product Downloads
Design Wavelength DWL (nm):
532, 1064
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
ZERODUR®
Diameter (mm):
15.00 +0.00/-0.20
Back Surface:
Commercial Polish
Bevel:
Protective bevel as needed
Clear Aperture (%):
90
Coating:
Laser Mirror (532, 1064nm)
Coating Specification:
Rabs >99.5% @ 532 & 1064nm
Coating Type:
Dielectric
Parallelism (arcsec):
30
Surface Quality:
20-10
Thickness (mm):
3.00 ±0.20
Type:
Flat Mirror
Edges:
Ground
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
15 J/cm2 @ 20ns @ 532nm 20 J/cm2 @ 20ns @ 1064nm

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • >99.5% Reflectivity at Design Wavelengths
  • Low Coefficient of Thermal Expansion
  • 532/1064nm or 635/670/1064nm Wavelength Bands

TECHSPEC® Zerodur® Dual Band Laser Line Mirrors feature high reflectivity coatings with either two or three wavelength bands on a durable Zerodur® substrates. The ZERODUR® substrates have a low coefficient of thermal expansion (CTE) of ±0.10 x 10-6/°C, which is an order of magnitude lower than most glass types. The low CTE allows these mirrors to have a consistent reflected wavefront when exposed to environments with varying temperature or illumination sources with changing intensity. TECHSPEC® Zerodur® Dual Band Laser Line Mirrors are available in a highly reflective 532/1064nm or 635/670/1064nm dual band coatings and multiple standard diameter options for Nd:YAG lasers and red and green guide beams. These mirrors are ideal for beam steering applications in both laboratory and OEM laser systems.