eo_logo
 
Product added to cart

IR 940nm, MicroBrite Ultra High Intensity Bar Light

See More by Advanced Illumination
Advanced Illumination MicroBrite Ultra High Intensity Bar Light

Advanced Illumination MicroBrite Ultra High Intensity Bar Light

×
Stock #18-546 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$823.20
Qty 1+
C$823.20
Volume Pricing
Request Quote
Get Product Downloads
Color:
IR
Input Voltage (V):
24V
Model Number:
AL295-150940IC
Operating Temperature (°C):
0 - 60
Dimensions (mm):
165.6 x 20.1 x 20.1
Wavelength (nm):
940.00
Weight (g):
68.9
LED Lifetime (hours):
50,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Area Light
Maximum Input Current:
0.27A
Illumination Mode:
Constant
Environmental Rating:
IP50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • High Intensity Output up to 73,000 Lux
  • Compact Housing with T-Slot Mount
  • Full Range of Wavelengths Available
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended

Advanced Illumination MicroBrite Ultra High Intensity Bar Lights offer high performance machine vision lights in a compact form factor. With a high intensity output of 73,000 Lux at a working distance of 100mm, these MicroBrite Bar Lights outperform higher cost comparable bar lights. These bar lights are available in the most common machine vision wavelengths. Advanced Illumination MicroBrite Ultra High Intensity Bar Lights are designed for applications requiring intense illumination for large area inspection. Please contact us if your application requires a MicroBrite Ultra High Intensity Bar Light with a custom length.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.