eo_logo
 
Product added to cart

150mm Stage Dust Cover Kit

See More by Zaber™
Stage Dust Cover Kit

Stage Dust Cover Kit

×
Stock #22-230 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$420.00
Qty 1+
C$420.00
Volume Pricing
Request Quote
Get Product Downloads
Type:
Dust Cover
Weight (kg):
0.23

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • High Speed, 75mm, 150mm, 300mm, 450mm, and 600mm Travel Options
  • Controlled Manually or via RS-232 Serial Interface
  • Available with Integrated, 500 Counts per Revolution (CPR) Motor Mounted Encoder
  • No Adapter Required for X-Y-Z Configurations

Zaber™ Long Travel Motorized Stages are computer-controlled stages capable of translation speeds of up to 280mm/s with 0.5μm resolution. Zaber™ Long Travel Motorized Stages can also be controlled using the Zaber™ Programmable Joystick Controller (sold separately), a computer using an optional RS-232 or USB data cable, or manually with the knob integrated into the motor unit. X-Y-Z configurations are easily assembled without the use of additional adapters. Encoder versions are available for all travel lengths, with 500 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. The integrated rotary encoder provides closed-loop control and slip/stall detection and recovery.

Note: 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. Dust Cover Kits for all travel lengths can be found in the accessories tab, and are ideal for preventing dust particles from reaching the lead screw drive mechanism.