eo_logo
 
Product added to cart

152.4mm Standard Res Image Conduit with 50μm Fibers

×
Stock #40-642 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$282.80
Qty 1-4
C$282.80
Qty 5+
C$249.06
Volume Pricing
Request Quote
Get Product Downloads
Minimum Bend Radius (mm):
12.8
Diameter Tolerance (inches):
±0.010
Length (mm):
152.40
Numerical Aperture NA:
0.53
Number of Fibers:
3012.00
Operating Temperature (°C):
454.00
Outer Diameter (mm):
3.20
Resolution:
10 lp/mm
Transformation Temperature (°C):
704.00
Transmission (%):
35 - 45
Fiber Diameter (μm):
50.00
Type:
Standard Resolution
Length Tolerance (inches):
±0.030
Packing Fraction (%):
100.00
Index of Refraction nd - Core:
1.58
Index of Refraction nd - Cladding:
1.49
Wavelength Range (nm):
350 - 1500

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Fused Glass Optical Fiber Rods with Ground and Polished Faces
  • Coherent Arrangement of Fibers Relays Images
  • Rigid Rods Bend Under Heat to Almost Any Orientation

Fiber Optic Image Conduits transmit images from one polished face to the other and can be used straight or bent to fit space requirements without loss of light transmission. These conduits are fused glass optical fiber rods with ground and polished faces. These Fiber Optic Image Conduits can be bent by heating evenly over a Bunsen burner or in a glass oven while applying pressure and are ideal for fiber optic imaging. Fiber Optic Image Conduits’ coherent arrangement of fibers relays images. The conduits are available in standard or high resolution, in a variety of different lengths.