eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

15mm, 1064nm V-Coat, Fused Silica High Power Laser Line RA Prism

×
Stock #83-332 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$228.20
Qty 1-5
C$228.20
Qty 6+
C$183.40
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Right Angle Prism

Physical & Mechanical Properties

Dimensional Tolerance (mm):
+0.00/-0.10
Bevel:
Protective bevel as needed
Length of Hypotenuse (mm):
21.20
Length of Legs (mm):
15.00

Optical Properties

Angle Tolerance (arcsec):
±40
Coating:
Laser V-Coat (1064nm)
Design Wavelength DWL (nm):
1064
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Pyramid Tolerance (arcmin):
±1
Image Orientation:
Left-Handed
Coating Specification:
Rabs <0.25% @ 1064nm
Ray Deviation (°):
90
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
15 J/cm2 @ 1064nm, 20ns, 20Hz
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.20

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

  • 355nm, 532nm and 1064nm Options Available
  • High Damage Threshold
  • Ray Deviation of 90°
  • Additional Right Angle Prisms Available

TECHSPEC® High Power Laser Line Right Angle Prisms provide high damage thresholds ranging from 2 - 5J/cm2 allowing for easy integration into most Nd:YAG laser systems. They feature low arcsecond angle tolerance and are made from precision UV fused silica, making them ideal for laser based applications requiring precise alignment.

Right angle prisms are generally used to bend image paths or redirect light at 90°. This produces a left handed image and depending on the orientation of the prism, the image may be inverted or reverted. Right angle prisms can also be used in combination for image/beam displacement.

Laser Optics

Technical Information

Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram

Frequently Purchased Together

Resources

Filter

Understanding and Specifying LIDT of Laser Components

Laser induced damage threshold (LIDT) denotes the maximum laser fluence an optical component can withstand with an acceptable amount of risk.

View Now

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Introduction to Optical Prisms

Learn about the different types of optical prisms, their applications, and how to select the right prism for your specific system.

View Now

Prism Tunnel Diagrams

Optical Prism Application Examples

There are many types of optical prisms. Find examples, information, and applications for different types of optical prisms at Edmund Optics.

View Now

What is the main application difference between the many types of prisms that you sell?

How do I calculate my working distance after my image is reflected from a right angle prism?

Can wedge prisms be used for beam stearing?

Right Angle Prism

Common Laser Optics Materials

Understanding the most commonly used laser optics materials will allow for easy navigation of EO’s wide selection of laser optics components.

View Now

Total Internal Reflection (TIR)

A Guide to (Not Over) Specifying Losses in Laser Optics

Overspecifying optical losses in laser systems will not further improve your performance or reliability, but it could cost you additional money and/or time.

View Now

Surface Accuracy

Is it possible to directly measure absorption or scatter?

Parity

Development of a Robust Laser Damage Threshold Testbed

Development of US national laser damage standard: 2020 status

Uncertainty in LIDT Specifications

Laser induced damage threshold (LIDT) of optics is a statistical value influenced by defect density, the testing method, and fluctuations in the laser.

View Now

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Anti-Reflection (AR) Coating

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Different Types of LIDT Specifications

Not all optical components are tested for laser-induced damage threshold (LIDT) and testing methods differ, resulting in different types of LIDT specifications.

View Now

Key Parameters of a Laser System

Learn the key parameters that must be considered to ensure you laser application is successful. Common terminology will be established for these parameters.

View Now

Laser Damage Threshold Testing

Testing laser induced damage threshold (LIDT) is not standardized, so understanding how your optics were tested is critical for predicting performance.

View Now

Metrology for Laser Optics

Metrology is critical for ensuring that optical components consistently meet their desired specifications, especially in laser applications.

View Now

Laser Polarization: The Importance of Polarization in Laser Applications

Understanding the polarization of laser light is critical for many applications, as polarization impacts reflectance, focusing the beam, and other key behaviors.

View Now

Laser Optics Lab Trailer

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Introduction to Laser Optics Lab

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Laser Optics Lab:Back Reflections

Back reflections are created when some or part of your beam are reflected back to the source.

View Now

Laser Optics Lab: Coatings

Optical coatings are composed of thin-film layers used to enhance transmission or reflection properties within an optical system.

View Now

Laser Optics Lab:Specifications for Selecting a Laser

When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.

View Now

LIGHT TALK - EPISODE 3: Laser Damage Testing with Matthew Dabney

Join our discussion around laser damage testing in the third episode of our LIGHT TALKS series.

View Now

LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith

Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.

View Now

LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo

From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.

View Now

Resolving damage ambiguity and laser-induced damage threshold (LIDT) complications

The art and science of designing optics for laser-induced damage threshold

What makes laser optics different from normal optics?

Surface Flatness

Transmission

Building a Mach-Zehnder Interferometer

Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.

View Now

Laser

Laser Damage Threshold

Refraction

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality