eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

15mm Dia., 1mm Thick, NIR I AR Coated Sapphire Window

×
Stock #20-870 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$123.90
Qty 1-24
C$123.90
Qty 25+
C$95.20
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
≥90
Clear Aperture CA (mm):
13.50
Diameter (mm):
15.00 ±0.05
Thickness (mm):
1.00 ±0.05
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
1900
Parallelism (arcmin):
≤3.5
Poisson's Ratio:
0.27
Young's Modulus (GPa):
435

Optical Properties

Abbe Number (vd):
72.24
Axis Orientation:
Random
Birefringence (no-ne):
0.008 for Visible Light Orthogonal to Optical Axis
Coating:
NIR I (600-1050nm)
Coating Specification:
Ravg ≤0.5% @ 600 - 1050nm
Index of Refraction nd:
1.77
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Sapphire (Al2O3)
Surface Flatness (P-V):
2λ (typical)
Surface Quality:
80-50
Wavelength Range (nm):
600 - 1050

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
8.8
Density (g/cm3):
3.97

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Features Extreme Surface Hardness Chemical Resistance
  • Transmits Wavelengths Ranging From UV to Mid-Infrared
  • Thinner and Stronger than Standard Glass Windows
  • Anti-Reflection Coating Options Covering 350 - 5000nm Available

TECHSPEC® Sapphire Windows are manufactured from single crystal sapphire, making them ideal for demanding applications (such as laser systems) because of their extreme surface hardness, high thermal conductivity, high dielectric constant and resistance to common chemical acids and alkalis. Sapphire is the second hardest crystal next to diamond and, because of their structural strength, sapphire windows can be made much thinner than other common windows with improved transmittance. Chemically, sapphire is single crystal aluminum oxide (Al2O3) and is useful in a transmission range from UV to mid-infrared or 330 - 5500nm when uncoated. TECHSPEC® Sapphire Windows are available with anti-reflection (AR) coatings to improve performance in the visible, NIR, and IR spectra with coating options covering 350 - 5000nm.