eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

15mm Dia. 355nm 45°, Nd:YAG Laser Line Mirror

Nd:YAG ZERODUR Laser Line Mirrors

×
Stock #26-415 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$274.54
Volume Pricing
Qty 1-5 C$274.54 each
Qty 6+ C$244.86 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror

Physical & Mechanical Properties

Diameter (mm):
15.00 +0.00/-0.20
Clear Aperture (%):
>90
Parallelism (arcsec):
30
Thickness (mm):
3.00 +/-0.2

Optical Properties

Design Wavelength DWL (nm):
355
Wavelength Range (nm):
351 - 358
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
ZERODUR®
Angle of Incidence (°):
45
Reflection at DWL (%):
99.8
Coating:
Laser Mirror (355nm)
Coating Specification:
Rabs >99.8% @ 355nm @ 45° AOI Ravg >99.5% @ 351 - 358nm @ 45° AOI
Coating Type:
Dielectric
Surface Flatness (P-V):
λ/10
Surface Quality:
20-10
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
6 J/cm2 @ 355nm, 20ns, 20Hz

Regulatory Compliance

Certificate of Conformance:

Product Details

  • ZERODUR® Substrates Provide Near Zero Thermal Expansion
  • >99.5% Reflectivity at Nd:YAG Harmonic Frequencies
  • High Laser Damage Threshold Specifications

Nd:YAG ZERODUR Laser Line Mirrors combine the extremely low coefficient of thermal expansion of ZERODUR® substrates with the highly reflective TECHSPEC® Nd:YAG mirror coating. Featuring a coefficient of thermal expansion (CTE) of ±0.10 x 10-6/°C these mirrors are ideal for applications where the optics will be exposed to fluctuating temperatures. The Nd:YAG coating offers a high laser damage threshold compatible with both pulsed and continuous wave lasers. Nd:YAG ZERODUR Laser Line Mirrors are designed with precision polished substrates with λ/10 flatness and 20-10 surface quality. These mirror are an excellent fit for laboratories and integration into larger powerful laser systems