eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

15mm Dia x 22.5mm FL, VIS EXT+, High Precision Aspheric Lens

TECHSPEC® High Precision Aspheric Lenses

×
Stock #22-891 5 In Stock Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$927.50
Volume Pricing
Qty 1-5 C$927.50 each
Qty 6-25 C$740.52 each
Qty 26-49 C$694.51 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Aspheric Lens
Note:
3D Surface Profile not included with coated lenses

Physical & Mechanical Properties

Diameter (mm):
15.00 +0.00/-0.025
Centering (arcmin):
<1
Clear Aperture CA (mm):
13.50
Edge Thickness ET (mm):
6.25
Center Thickness CT (mm):
8.79
Bevel:
Protective as needed
Shape of Back Surface:
Plano

Optical Properties

Effective Focal Length EFL (mm):
22.50 @ 587.6nm
Numerical Aperture NA:
0.33
Back Focal Length BFL (mm):
16.71
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aspheric Design Wavelength (nm):
587.6
Asphere Figure Error, RMS @ 632.8nm:
λ/40
Coating:
VIS-EXT+ (350-700nm)
Coating Specification:
Ravg <0.5% @ 350 - 700nm @ ±30° AOI
Rabs <1.5% @ 350 - 700nm @ ±30° AOI
Surface Quality:
40-20
f/#:
1.5
Wavelength Range (nm):
350 - 700
Conjugate Distance:
Infinite
Power (diopters):
44.44

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

  • High Precision Aspheric Surface
  • 3D Surface Profiles Included with Uncoated Lenses
  • Uncoated and <0.25% Reflectance V-Coat Available

TECHSPEC® High Precision Aspheric Lenses guarantee better than λ/40 wave aspheric figure error. Achieved via precision magneto-rheological finishing (MRF), these aspheres offer high numerical apertures with diameters ranging from 15 to 50mm and are ideal for a variety of imaging and low light level applications. Each TECHSPEC High Precision Aspheric Lens is individually measured. 3D surface profiles are included with uncoated lenses. For diffraction-limited aspheres designed at specific Nd:YAG laser wavelengths, see our TECHSPEC High Precision Laser Grade Aspheric Lenses.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.