eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

15mm Dia x 25.4mm EFL Hastings Triplet Achromatic Lens

×
Stock #30-120 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$177.80
Qty 1-5
C$177.80
Qty 6+
C$142.80
Volume Pricing
Request Quote
Get Product Downloads
Center Thickness A (mm):
10.21
Center Thickness B (mm):
1.14
Radius R4 (mm):
-19.00

Product Details

Type:
Achromatic Triplet Lens

Physical & Mechanical Properties

Diameter (mm):
15.00 +0.0/-0.025
Centering (arcmin):
<3
Center Thickness CT (mm):
12.49
Edge Thickness ET (mm):
9.41
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
25.40
Focal Length Tolerance (%):
±2
Back Focal Length BFL (mm):
20.00
Focal Length Specification Wavelength (nm):
587.6
Radius R1 (mm):
19.00
Radius R2 (mm):
9.30
Radius R3 (mm):
-9.30
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
f/#:
1.69
Numerical Aperture NA:
0.30
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Unique, 3-Element Design
  • MgF2 Coated
  • Steinheil Triplet Achromatic Lenses also Available

TECHSPEC® Hastings Triplet Achromatic Lenses feature a unique, three-element design that provides distortion free, color-correct viewing. These lenses are computer designed to interact with each other, contributing to the reduction or elimination of “pincushion” distortion, in addition to chromatic and spherical aberrations. TECHSPEC® Hastings Triplet Achromatic Lenses are composed of two concave meniscus elements cemented to a double-convex lens. These lenses are AR coated with MgF2, making them ideal for performance in the VIS range.