eo_logo
 
Product added to cart

15mm Dia x 27mm FL, Grade 1, Plano-Convex Lens

×
Stock #43-808 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$7.00
Qty 1+
C$7.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Plano-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
15.00

Optical Properties

Effective Focal Length EFL (mm):
27.00
f/#:
1.8
Numerical Aperture NA:
0.28

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Plano-convex (PCX) lenses have one flat and one outward curved face. They have a positive focal length, making them ideal for collecting and focusing light in imaging applications.

1 - 24.9mm Experimental Quality Plano-Convex (PCX) Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.