eo_logo
 
Product added to cart

15mm Dia. x 30mm FL, Commercial Grade, Plano-Convex Lens

×
Stock #23-085 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$28.00
Qty 1+
C$28.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Plano-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
15.00 +0.00/-0.10
Centering (arcmin):
6.00
Edge Thickness ET (mm):
1.27
Clear Aperture CA (mm):
14.00

Optical Properties

Effective Focal Length EFL (mm):
30.00
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
N-SK18
Focal Length Tolerance (%):
±1
Radius R1 (mm):
19.16
f/#:
2.00
Numerical Aperture NA:
0.25

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

Plano convex lenses (PCX) have one flat and one outward curving face and a positive focal length. They are ideal for collecting and focusing light in imaging applications. They are also useful in a variety of applications involving emitters, detectors, lasers, and fiber optics. MgF2 anti-reflection coating offers improved transmission in the visible spectrum. Commercial Grade MgF2 Coated Plano-Convex (PCX) Lenses offer commercial quality, at an affordable price.