eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

15mm Dia. x 40mm FL, MgF2 Coated, Achromatic Doublet Lens

MgF2 Coated Achromatic Lenses

MgF<sub>2</sub> Coated Achromatic Lenses Any of our lenses with a diameter of 5mm or greater can be specified with blackened edges. To specify the blackening, simply append a –INK to the BBAR coated stock number.
×
Stock #45-103 5 In Stock Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$142.13
Volume Pricing
Qty 1-5 C$142.13 each
Qty 6-25 C$113.40 each
Qty 26-49 C$107.35 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Achromatic Lens

Physical & Mechanical Properties

Diameter (mm):
15.00 +0.0/-0.025
Clear Aperture CA (mm):
14.00
Centering (arcmin):
<1
Center Thickness CT (mm):
7.58 ±0.20
Center Thickness CT 1 (mm):
5.98 ±0.10
Center Thickness CT 2 (mm):
1.60 ±0.10
Edge Thickness ET (mm):
6.38
Bevel:
Protective as needed

Optical Properties

Effective Focal Length EFL (mm):
40.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
35.63
Focal Length Specification Wavelength (nm):
587.6
Radius R1 (mm):
26.97
Radius R2 (mm):
-17.64
Radius R3 (mm):
-205.03
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
f/#:
2.67
Numerical Aperture NA:
0.19
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Designed for 0° Angle of Incidence
  • Less Than 1.75% Reflectance Per Surface @ 400 - 700nm
  • VIS 0° and VIS-NIR Coated Achromats Also Available

TECHSPEC ® MgF2 Coated Achromatic Lenses consist of two optical components cemented together to form an achromatic doublet which is computer optimized to correct for on-axis spherical and chromatic aberrations. These lenses feature a single layer of MgF2 which provides less than 1.75% reflectivity from 400 – 700nm. TECHSPEC MgF2 Coated Achromatic Lenses are best for applications involving multi-color (white light) imaging due to their specific doublet lens pairing that enables them to correct the color separation inherent in glass. Having eliminated the problematic chromatic aberrations, achromatic doublet lenses become the most cost-efficient means for polychromatic illumination and imaging.  

Technical Information

Coating Curves

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Compatible Mounts